
Roll over image to zoom in





+ 4
MTN6191-6034
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
The rockers in anthracite complete the module of the Schneider Electric KNX Push Button Dynamic Labeling. They can be easily attached to and removed from the module. The balanced haptics round off the flexibility and provide a pleasant feeling when pressing the rockers. The color of the rocker is anthracite. One package contains one large rocker. To equip a whole module with them, it is necessary to buy two packages.
Range | SpaceLogic KNX |
---|---|
Aesthetic name | System Design |
Product name | KNX |
Product or component type | Rocker |
Main colour tint | Anthracite |
Device mounting | Flush |
---|---|
Material | Plastic |
Colour tint | Anthracite |
surface treatment | Varnished |
Number of rocker | 1 |
IP degree of protection | IP20 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 0.500 cm |
Package 1 Width | 7.200 cm |
Package 1 Length | 7.500 cm |
Package 1 Weight | 7.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 300 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 2.700 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.