
Roll over image to zoom in

MTN647893
For independent switching of loads via make contacts
Offer a wide range of outputs and switching currents, making them versatile for different needs
Centralizing control with KNX optimizes energy usage, leading to significant operational cost savings
KNX systems are designed to be highly flexible and adaptable, which saves installation time
Designed to maximize flexibility, comfort, safety and profitability, especially for new buildings
Environmental Data
Total lifecycle Carbon footprint
92
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Compatible Software
For independent switching of loads via make contacts. All 230 V switch outputs can be operated with manual switches. With integrated bus coupler. The device is connected to the mains via screw terminals. every second L connection is bridged internally. A green LED indicates readiness for operation after the application has been loaded. For installation on DIN rails TH35 according to EN 60715. The bus is connected using a bus connecting terminal. a data rail is not necessary. KNX software functions:. Operation as break or make contact, delay functions for each channel, staircase lighting function with/without manual OFF function. Cut-out warning for staircase lighting function, blocking and additional logic operation or priority control, scenes, status feedback function per channel, central function. Comprehensive parameterisation for bus voltage failure and recovery, parameterisable download behaviour. Nominal voltage: AC 100-240 V ±10%. Operating voltage: min. AC 90 V - max. AC 265 V. Mains frequency: 50-60 Hz ±10%. For each switching contact: Switching current: 16 A, cos Phi 0.6. AC1 operation: max. 16 A. AC3 operation: max. 10 A. AC5 operation: max. 16 A. DC current switching capacity: max. 16 A/ 24 V DC. Output life endurance: Mechanical: >1000000. AC1/AC3/AC5 operation: >3x10000. 230V, 1A resistive: >8x100000. Nominal load. Incandescent lamps: AC 100 V, max. 1600 W. AC 230 V, max. 3600 W. AC 240 V, max. 3840 W. Halogen lamps: AC 100 V, max. 1086 W. AC 230 V, max. 2500 W. AC 240 V, max. 2608 W. Fluorescent lamps: AC 100 V, max. 1086 VA. AC 230 V, max. 2500 VA. AC 240 V, max. 2608 VA. parallel-compensated. Capacitive load: AC 230 V, 16 A, max. 200 µF. Minimum switching performance: 100 mA/12 V AC/DC. Maximum peak inrush-current: 150µs: 600 A. 250µs: 480 A. 600µs: 300 A. Device width: 8 modules, approx. 144 mm. Contents: With bus connecting terminal and cable cover. Colour: light grey. 8 channel device
Range of product | KNX |
---|---|
Product or component type | Switch actuator |
Operating mode | Manual |
Bus type | KNX |
Modular device additional info | Connectable with different phases |
Number of contacts | 8 |
Switching current | 16 A |
Colour tint | Light grey |
Total number of 18 mm modules | 8 |
---|---|
Mounting support | DIN rail |
Device mounting | DIN rail |
[Ue] rated operational voltage | 100...240 V |
Network frequency | 50...60 Hz |
[In] rated current | 16 A |
Load type | Incandescent lamps: <= 3600 W, 230 V AC Halogen lamps: <= 2500 W, 230 V AC Incandescent lamps: <= 1600 W, 100 V AC Incandescent lamps: <= 3840 W, 240 V AC Halogen lamps: <= 1086 W, 100 V AC Halogen lamps: <= 2608 W, 240 V AC Parallel compensated fluorescent lamp: <= 1086 VA, 100 V AC Parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC Parallel compensated fluorescent lamp: <= 2608 VA, 240 V AC Capacitive: , 16 A, 200 µF, 100...240 V AC |
Device presentation | Complete product |
Main colour tint | Light grey |
IP degree of protection | IP20 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.300 cm |
Package 1 Width | 13.000 cm |
Package 1 Length | 28.000 cm |
Package 1 Weight | 626.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 6 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.148 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
92
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.