
Roll over image to zoom in





+ 4
MTN6725-0101
SpaceLogic KNX DALI Gateway Pro controls electronic ballasts with DALI interface via the KNX installation bus
The gateway supports KNX longframe communication and is compatible with KNX Security
Centralizing control with KNX optimizes energy usage, leading to significant operational cost savings
KNX systems are designed to be highly flexible and adaptable, which saves installation time
Designed to maximize flexibility, comfort, safety and profitability, especially for new buildings
Environmental Data
Total lifecycle Carbon footprint
179
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
The SpaceLogic KNX DALI Gateway Pro controls electronic ballasts with DALI interface via the KNX installation bus The gateway is DALI 2.0 multi-master certified The gateway supports KNX longframe communication and is compatible with KNX Security telegram/devices and can be enable in the ETS 5 software In addition access to the device itself (e.g. for a download) is protected by KNX Security
Range of product | SpaceLogic KNX |
---|---|
Product or component type | DALI gateway |
Number of output channels | 1 |
Bus type | KNX |
Function available | Updateable software |
Colour tint | White |
Mounting support | DIN rail |
---|---|
total number of 18 mm modules | 4 |
[Ue] rated operational voltage | 100...240 V |
Network frequency | 50/60 Hz |
Communication port protocol | DALI-2 |
Web services | HTTP server |
Local signalling | LCD display |
Main colour tint | White |
Market segment | Buildings Commercial Critical buildings Lodging/hotel School Office Small commercial |
IP degree of protection | IP20 |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 8.000 cm |
Package 1 Width | 12.500 cm |
Package 1 Length | 15.700 cm |
Package 1 Weight | 274.000 g |
Unit Type of Package 2 | S04 |
Number of Units in Package 2 | 28 |
Package 2 Height | 30.000 cm |
Package 2 Width | 40.000 cm |
Package 2 Length | 60.000 cm |
Package 2 Weight | 8.603 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 112 |
Package 3 Height | 45.000 cm |
Package 3 Width | 80.000 cm |
Package 3 Length | 120.000 cm |
Package 3 Weight | 47.000 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
179
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.