

Roll over image to zoom in

NBAC0302
Mounting bracket for mounting NetBotz Camera Pod inside rack enclosure
Designed for use with NetBotz Room Camera Pod 160
Environmental Data
Total lifecycle Carbon footprint
2
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Mounting bracket for mounting a NetBotz Camera Pod inside a data center rack or network closet. Not compatible with NetBotz 200, 300, 400, 500 or 700 series appliances. Designed only for use with select Camera pods.
Presentation | Mounting bracket for mounting a NetBotz Camera Pod inside the rack. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Product or component type | Mounting bracket kit Mounting bracket |
---|---|
Range of product | Netbotz |
Provided equipment | Mounting hardware |
Height | 6.4 cm |
---|---|
Width | 7.9 cm |
Depth | 10.5 cm |
Net weight | 0.43 kg |
Mounting mode | Not rack-mountable |
Ambient air temperature for operation | 0…45 °C |
---|---|
Operating altitude | 0...10000 ft |
Relative humidity | 0…95 % |
Ambient air temperature for storage | -15…65 °C |
Storage altitude | 0…15240 m |
Storage Relative Humidity | 0…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.2 cm |
Package 1 Width | 24.8 cm |
Package 1 Length | 18.1 cm |
Package 1 Weight | 0.599 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
2
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.