






NBHN125
Control additional rack access points when paired with NetBotz 250A, 750, 755 Appliances
Best for Data Centers with 125 kHz badge access with one or more rack access points
Two Handle Kit; for single handle - select NBHN125S for single handle kit
Environmental Data
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
The NetBotz Rack Access Pod 125 Kit provides remote rack access monitoring and control and 125 kHz badge access for IT environments when paired with NetBotz appliance or NBPD0175 Rack Access Pod. The NetBotz Rack Access 125 enables rack access control using 125kHz proximity cards or remote access control through EcoStruxure IT Software. Get instant alerts for access control risks such as breached enclosures or enclosures left open Up to 26 handles can be controlled on one NetBotz 750 appliance when paired with NetBotz 175 Rack Access Pods Kit includes 2 rack access control handles for front and rear applications on a single enclosure.
Lead time | Usually in Stock |
---|
Range of product | Netbotz |
---|---|
Product or component type | Handle and Shaft Kit Handle Assembly |
Provided equipment | Installation guide |
---|
Depth | 17.8 cm |
---|---|
Height | 10.2 cm |
Net weight | 1.13 kg |
Width | 20.3 cm |
Ambient air temperature for operation | 0…45 °C |
---|---|
Operating altitude | 0...10000 ft |
Relative humidity | 0…95 % |
Ambient air temperature for storage | -15…65 °C |
Storage altitude | 0…15240 m |
Storage Relative Humidity | 0…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 20.7 cm |
Package 1 Width | 25.4 cm |
Package 1 Length | 21 cm |
Package 1 Weight | 1.25 kg |
Warranty | 2 Years |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
4
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.