


NBSV1000
Add 15 Netbotz surveillance cameras to base surveillance license for Data Center Expert
Compatible with Netbotz Camera Pod NBPD0165
Centralized Monitoring
Unified view of connected devices in your data center
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Compatible Software
Add additional NetBotz surveillance camera views to a base surveillance license for EcoStruxure IT Data Center Expert. Compatible with Select Camera Pods and NetBotz Room monitor appliances Not suitable for use with NetBotz 250A appliance or legacy applications
Presentation | Consolidate up to 15 NetBotz surveillance camera views in StruxureWare Data Center Expert. |
---|---|
Lead time | Usually in Stock |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.2 cm |
Package 1 Width | 0.7 cm |
Package 1 Length | 22.9 cm |
Package 1 Weight | 0.23 kg |
Warranty | 2 Years |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Under investigation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.