




NR6282-P
Discontinued on:29 Sept 2025
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Product or component type | Rack enclosure |
---|---|
Number of rack unit | 42U |
Provided equipment | Baying hardware Key(s) Keyed-alike doors and side panels Leveling feet Mounting hardware Pre-installed casters Side panels |
Height | 2100 mm |
---|---|
Width | 600 mm |
Depth | 800 mm |
Net weight | 79 kg |
Colour | Black |
Mounting mode | Not rack-mountable |
Rack width | 19" |
Marking | 20 gauge front door 20 gauge rear door 18 gauge post 14 gauge EIA mounting rail |
Permanent permissible load | 599.6 kg static |
Standards | EIA-310E |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 225 cm |
Package 1 Width | 68 cm |
Package 1 Length | 88 cm |
Package 1 Weight | 103 kg |
Warranty | 5 year repair or replace for Rack 2 year repair or replace for Fan Module |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.