
Roll over image to zoom in

NRCMT-42U-ZN
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Product or component type | Cable tray |
---|
Colour | Black |
---|---|
Height | 15 mm |
Width | 1881 mm |
Depth | 94 mm |
Net weight | 3.6 kg |
Mounting location | 19" enclosure |
Mounting preference | No preference |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 188.1 cm |
Package 1 Width | 9.5 cm |
Package 1 Length | 1.0 cm |
Package 1 Weight | 1.14 kg |
Warranty | 5- year warranty |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.