
Roll over image to zoom in

NSYDLM88
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Range | PanelSeT |
---|---|
Accessory / separate part category | Mounting accessory |
Application | Multi-purpose Modular distribution application |
Product or component type | Chassis |
Device short name | DLM |
For enclosure nominal dimensions | - |
Mounting location | Front of enclosure Step slide |
Range compatibility | PanelSeT S3D PanelSeT CRN |
Device composition | 1 chassis structure 4 front panels with 35 mm DIN rail 2 finish cover 1 neutral/earth strip 2 x 16 mm² 5 x 6 mm² |
Quantity per set | Set of 1 |
Material | Steel |
---|---|
Colour | Front panel: grey (RAL 7035) |
Surface finish | Polyester powder |
Fixing mode | By fixing element - on front and back with supports location |
Adjustment | In height from 40 to 85 mm for DIN rail |
Number of horizontal rows | 4 |
Total number of 18 mm modules | 88 |
Type of front plate | Plain and cut-out plates |
Number of cut-out | 4 cut-outs |
Height | 653 mm |
Width | 455 mm |
Depth | 101.5 mm |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 12.000 cm |
Package 1 Width | 46.000 cm |
Package 1 Length | 66.000 cm |
Package 1 Weight | 6.210 kg |
Unit Type of Package 2 | PAM |
Number of Units in Package 2 | 21 |
Package 2 Height | 124.000 cm |
Package 2 Width | 100.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 143.000 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.