
Roll over image to zoom in

NSYSDCR400
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
category | Mounting accessory |
---|---|
Product or component type | Step slide |
Range compatibility | PanelSeT CRN PanelSeT S3D PanelSeT S3CM |
Application | Multi-purpose |
Nominal dimensions of the housing | - |
Mounting location | Sides of enclosure |
Device composition | 4 sliding rails 4 sliding support fixing elements |
Quantity per set | Set of 1 |
Material | Galvanised steel |
Fixing mode | By fixing element On backstuds (welded in the enclosure) |
---|---|
Adjustment | In depth of the plate or other accessories in steps of 12.5 mm |
Depth | Nominal : 400 mm |
Net weight | 0.87 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 5.000 cm |
Package 1 Width | 13.500 cm |
Package 1 Length | 39.500 cm |
Package 1 Weight | 1.138 kg |
Unit Type of Package 2 | PAL |
Number of Units in Package 2 | 25 |
Package 2 Height | 40.000 cm |
Package 2 Width | 44.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 28.450 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.