
Roll over image to zoom in



+ 6
2 videos
RGZE1S35M
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
"This Harmony RGZ timing relay socket has separate contact terminals." "It enables quick and easy plug-in installation of relays without the need for tools." "It is compatible with all 1 C/O SPDT RXG relays." "Simple relay retention via clamp allows quick replacement of relays and minimizes machine downtime."
Range of product | Harmony Electromechanical Relays |
---|---|
Product or component type | Socket |
Product compatibility | Plug-in relay RXG with 1 C/O contact |
Contacts type and composition | 1 C/O |
[Ui] rated insulation voltage | 250 V |
[Uimp] rated impulse withstand voltage | 6 kV between coil and contact with reinforced insulation 4 kV between terminals and DIN rail with basic insulation |
---|---|
[Ue] rated operational voltage | 250 V conforming to IEC 300 V conforming to UL |
Dielectric strength | 5 kV between coil and contact with reinforced insulation 3 kV between terminals and DIN rail with basic insulation |
Connections - terminals | Screw terminals, 1 x 0.34...2 x 1.5 mm² (AWG 22...AWG 14) flexible with cable end Screw terminals, 2 x 0.34...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end Screw terminals, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end Screw terminals, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end |
Fixing mode | Screw (panel) Clip-on (35 mm symmetrical DIN rail) |
Wire stripping length | 6…7 mm |
Contact terminal arrangement | Separate |
screw type | M3 |
Overvoltage category | III |
Pollution degree | 3 |
Standards | UL 508 CSA C22.2 No 14 IEC 61984 |
---|---|
Product certifications | CE EAC UL CSA DNV-GL |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | -40…70 °C |
IP degree of protection | IP20 |
Relative humidity | 10…85 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.600 cm |
Package 1 Width | 7.000 cm |
Package 1 Length | 7.900 cm |
Package 1 Weight | 36.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 8.600 cm |
Package 2 Width | 8.900 cm |
Package 2 Length | 16.600 cm |
Package 2 Weight | 382.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 180 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 7.350 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Dimensions
(1) Maintaining clamp
Wiring Diagram
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.