Roll over image to zoom in

RGZR215
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
"This Harmony RGZ maintaining clamp has a plastic body." "It is compatible with socket RGZ." "This mounting accessory is ideal to secure the relay socket in place." "It can be matched with any relay socket from RGZ range."
Range of product | Harmony Electromechanical Relays |
---|---|
Accessory / separate part category | Mounting accessory |
Product or component type | Maintaining clamp |
Product destination | RGZ relay |
Accessory material | Plastic |
---|---|
Product compatibility | Socket RGZ |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 1.600 cm |
Package 1 Length | 5.000 cm |
Package 1 Weight | 1.100 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 2.500 cm |
Package 2 Width | 7.000 cm |
Package 2 Length | 10.000 cm |
Package 2 Weight | 20.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 250 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 747.000 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Dimensions
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.