



RM35JA31MW


Range of product | Harmony Control Relays |
---|---|
Relay type | Current control relay |
Product or component type | Current control relay |
Relay name | RM35JA |
Time delay type | Adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault Adjustable 1...20 s, 0 + 10 % Ti- inhibition time delay upon startup |
Switching capacity in VA | 1250 VA |
Minimum switching current | 10 mA at 5 V DC |
Maximum switching current | 5 A AC |
Maximum power consumption in VA | 3.5 VA AC |
Measurement range | 2...500 mA AC/DC E2-M terminals |
Utilisation category | AC-12 conforming to IEC 60947-5-1 AC-13 conforming to IEC 60947-5-1 AC-14 conforming to IEC 60947-5-1 AC-15 conforming to IEC 60947-5-1 DC-12 conforming to IEC 60947-5-1 DC-13 conforming to IEC 60947-5-1 DC-14 conforming to IEC 60947-5-1 |
Contacts type and composition | 2 C/O |
Reset time | 1500 ms time delay |
---|---|
Maximum switching voltage | 250 V AC |
Supply voltage limits | 20.4…264 V AC/DC |
operating voltage tolerance | - 15 % + 10 % Un |
Maximum power consumption in W | 0.6 W DC |
Control circuit frequency | 40...70 Hz +/- 10 % |
Resistance across terminals | 1 Ohm at E2-M terminals 5 Ohm at E1-M terminals 0.2 Ohm at E3-M terminals |
Output contacts | 2 C/O |
Nominal output current | 5 A |
Maximum measuring cycle | 30 ms measurement cycle as true rms value |
Hysteresis | 5…50 % of threshold setting |
delay at power up | 0.3 s |
Measurement accuracy | +/- 10 % of the full scale value |
Repeat accuracy | +/- 0.5 % for input and measurement circuit +/- 2 % for time delay |
Measurement error | 0.05 %/°C with temperature variation 1 by volt over the whole range with voltage variation |
Polarity | No DC |
Threshold setting | 10...100 % |
Marking | CE : EMC 89/336/EEC CE : 73/23/EEC |
Overvoltage category | III conforming to IEC 60664-1 |
Insulation resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1 > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5 > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1 > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5 > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
[Ui] rated insulation voltage | 250 V conforming to IEC 60664-1 |
Insulation | Between supply and measurement |
Operating position | Any position without derating |
Connections - terminals | Screw terminals, 1 x 0.5...1 x 4 mm² (AWG 20...AWG 11) solid without cable end Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 12) flexible with cable end Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end |
Tightening torque | 0.6…1 N.m conforming to IEC 60947-1 |
Housing material | Self-extinguishing plastic |
Local signalling | LED (green) for power ON LED (yellow) for relay ON |
Mounting support | 35 mm symmetrical DIN rail conforming to IEC 60715 |
Electrical durability | 100000 cycles |
Mechanical durability | 30000000 cycles |
Operating rate | <= 360 operations/hour full load |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz, non self-powered |
Safety reliability data | MTTFd = 296.8 years B10d = 270000 |
Contacts material | Cadmium free |
Width | 35 mm |
Control type | Without test button |
Net weight | 0.13 kg |
Immunity to microbreaks | 50 ms |
---|---|
Electromagnetic compatibility | Emission standard for industrial environments conforming to IEC 61000-6-4 Emission standard for residential, commercial and light-industrial environments conforming to IEC 61000-6-3 Immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
Standards | IEC 60255-6 |
Product certifications | GL CSA GOST UL C-Tick |
Ambient air temperature for storage | -40…70 °C |
Ambient air temperature for operation | -20…50 °C |
Relative humidity | 95 % at 55 °C conforming to IEC 60068-2-30 |
Vibration resistance | 0.35 mm (f= 5…57.6 Hz) conforming to IEC 60068-2-6 1 gn (f= 57.6…150 Hz) conforming to IEC 60255-21-1 |
Shock resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
IP degree of protection | IP20 (terminals) conforming to IEC 60529 IP30 (casing) conforming to IEC 60529 |
Pollution degree | 3 conforming to IEC 60664-1 |
Dielectric test voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
Non-dissipating shock wave | 4 kV conforming to IEC 60255-5 4 kV conforming to IEC 60664-1 4 kV conforming to IEC 61000-4-5 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 4.500 cm |
Package 1 Width | 7.800 cm |
Package 1 Length | 9.500 cm |
Package 1 Weight | 138.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 48 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.350 kg |
Warranty | 12 months |
---|
Current measured ≤ 15 A
Current measured > 15 A
Without memory ("No Memory" mode)
With memory ("Memory" mode)
Without memory ("No Memory" mode)
With memory ("Memory" mode)
Ti Starting inhibition time delay
Tt Time delay after crossing of threshold
Un Supply voltage
I Monitored current
H Hysteresis
I> Overcurrent threshold
I< Undercurrent threshold
11-12/11-14, 21-22/21-24 Output relay connections
Relay status: black color = energized.
NOTE: In "Memory" mode, the relay opens when crossing of the threshold is detected and then stays in that position. The power supply voltage must be switched off to reset the product.
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.