
Roll over image to zoom in



+ 10
2 videos
RXG13BD
Contacts type and composition:
[In] rated current:
[Uc] control circuit voltage:
Environmental Data
Total lifecycle Carbon footprint
8
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
70
Take-back
No
"This Harmony RXG plug-in relay socket has a coil control voltage of 24V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 10A." "It has large choice of number of contacts for high rated current use." "It also offers LED indicator." "The faston pin terminal mounts quickly and securely." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night."
Range of product | Harmony Electromechanical Relays |
---|---|
Series name | RXG series |
Product or component type | Plug-in relay |
Relay type | Interface relay |
Contacts type and composition | 1 C/O |
[Uc] control circuit voltage | 24 V DC |
[Ithe] conventional enclosed thermal current | 10 A at -40…55 °C |
Local signalling | Flag |
status LED | With |
---|---|
Electrical durability | 100000 cycles for NO resistive load at 55 °C 100000 cycles for NC resistive load at 55 °C |
[Ui] rated insulation voltage | 250 V conforming to IEC 300 V conforming to CSA 300 V conforming to UL |
Removable legend | With |
Maximum switching voltage | 250 V AC 30 V DC |
Drop-out voltage threshold | >= 0.1 Uc DC |
[Ie] rated operational current | 10 A at 30 V (DC) conforming to UL 10 A at 30 V (DC) conforming to IEC 10 A at 250 V (AC) conforming to UL 10 A at 250 V (AC) conforming to IEC |
Load current | 10 A at 250 V AC |
Minimum switching capacity | 500 mW at 100 mA, 5 V DC |
Maximum switching capacity | 2500 VA |
Control type | Without lockable test button |
Average resistance | 1100 Ohm +/- 10 % |
Contact resistance | 100 mOhm |
Insulation resistance | 1000 MOhm at 500 V DC |
Electrical insulation class | Class F |
Mechanical durability | 10000000 cycles |
Safety reliability data | B10d = 100000 |
Operating rate | <= 1800 cycles/hour under load <= 18000 cycles/hour no-load |
Utilisation coefficient | 20 % |
Operating time | 20 ms |
reset time | 20 ms |
Dielectric strength | 1000 V AC between contacts with micro disconnection 5000 V AC between coil and contact with reinforced insulation |
[Uimp] rated impulse withstand voltage | 1200 V AC between contacts with micro disconnection 6000 V between coil and contact with reinforced insulation 1500 V between terminals and case with basic insulation |
Overvoltage category | III |
Protection category | RT I |
Pollution degree | 2 |
Test levels | Level A group mounting |
Device presentation | Complete product |
Contacts material | Silver alloy (AgSnO2In2O3) |
Shape of pin | Flat (faston type) |
Net weight | 0.02 kg |
Standards | CSA C22.2 No 14 IEC 61810-1 UL 508 |
---|---|
Product certifications | CSA CE EAC UL DNV |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | -40…70 °C |
IP degree of protection | IP40 |
Relative humidity | 10…85 % |
Vibration resistance | 3 gn, amplitude = +/- 0.75 mm (f = 10…150 Hz)in operation 5 gn, amplitude = +/- 0.75 mm (f = 10…150 Hz)not in operation |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.900 cm |
Package 1 Width | 2.400 cm |
Package 1 Length | 6.600 cm |
Package 1 Weight | 22.200 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 3.500 cm |
Package 2 Width | 8.200 cm |
Package 2 Length | 9.000 cm |
Package 2 Weight | 231.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 200 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 4.820 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
8
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Recyclability potential, in %
70
End of life manual availability
Take-back
No
Dimensions
Wiring Diagram
Performance Curves
Maximum Switching Capacity
X : Switching voltage (V)
Y : Switching current (A)
(1) AC Resistive Load
(2) AC Inductive Load cos(Ø)=0.4
(3) DC Resistive Load
(4) DC Inductive Load (L/R=7ms)
Life Expectancy
Resistive Load
X : Contact Current (A)
Y : Operating Cycle Number
Life Expectancy
Inductive Load
X : Contact Current (A)
Y : Operating Cycle Number
NOTE: These are typical curves, actual durability depends on load, environment, duty cycle, etc.
Coil Operating Range
DC Coil Operating Range VS Ambient Temperature
X : Ambient temperature (°C)
Y : Coil voltage (U/Uc)
(1) Permitted operating range area
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.