
Roll over image to zoom in




+ 4
2 videos
RXM041BN7
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This Harmony RXG RC circuit has a rated voltage of 24V to 60V AC. It is compatible with RPZ sockets with 1, 2 changeover contacts and RXZ sockets with 2, 3, 4 changeover contacts. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RPZ range.



Range of product | Harmony Electromechanical Relays |
---|---|
Accessory / separate part category | Protection accessories |
Product or component type | Protection module |
Accessory / separate part designation | RC circuit |
Product compatibility | Socket RPZ (1 C/O) Socket RPZ (2 C/O) Socket RXZ (2 C/O) Socket RXZ (3 C/O) Socket RXZ (4 C/O) |
Product destination | RXM relay RPM relay |
[Uc] control circuit voltage | 24...60 V AC |
Sale per indivisible quantity | 20 |
Net weight | 0.01 kg |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.300 cm |
Package 1 Width | 1.400 cm |
Package 1 Length | 3.200 cm |
Package 1 Weight | 2.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 1.500 cm |
Package 2 Width | 6.000 cm |
Package 2 Length | 8.000 cm |
Package 2 Weight | 22.000 g |
Unit Type of Package 3 | S01 |
Number of Units in Package 3 | 500 |
Package 3 Height | 15.000 cm |
Package 3 Width | 15.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 1.302 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Wiring Diagram
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.