
Roll over image to zoom in



+ 8
4 videos
RXZE2S108M
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
"This Harmony RXZ plug-in relay socket has a coil control voltage of 250V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 12A." "It has large choice of number of contacts for high rated current use with space-saving design." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)."
Range of product | Harmony Electromechanical Relays Harmony Timer Relays |
---|---|
Product compatibility | Plug-in relay RXM with 2 C/O contact Plug-in relay REXL with 2 C/O contact |
Device short name | RXZ |
[Ith] conventional free air thermal current | 12 A |
Product or component type | Socket |
Contacts type and composition | 2 C/O |
[Ue] rated operational voltage | < 250 V conforming to IEC < 300 V conforming to UL |
---|---|
Connections - terminals | Screw connectors, 1 x 0.34...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end Screw connectors, 2 x 0.34...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end Screw connectors, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end Screw connectors, 2 x 0.25...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end |
Shape of pin | Flat |
Tightening torque | < 1 N.m for M3 screw(s) |
Fixing mode | By screw (panel) Clip-on (35 mm symmetrical DIN rail) |
Wire stripping length | 8 mm |
Contact terminal arrangement | Separate |
[Uimp] rated impulse withstand voltage | 4 kV |
Overvoltage category | III |
Pollution degree | 3 |
Sale per indivisible quantity | 10 |
Width | 27 mm |
Net weight | 0.048 kg |
IP degree of protection | IP20 conforming to IEC 60529 |
---|---|
Dielectric strength | 2500 V |
Standards | IEC 61984 |
Product certifications | CSA Lloyd's UL |
Marking | CE |
Ambient air temperature for storage | -40…85 °C |
Ambient air temperature for operation | -40…55 °C |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.100 cm |
Package 1 Width | 2.700 cm |
Package 1 Length | 7.500 cm |
Package 1 Weight | 49.000 g |
Unit Type of Package 2 | BB1 |
Number of Units in Package 2 | 10 |
Package 2 Height | 6.900 cm |
Package 2 Width | 11.500 cm |
Package 2 Length | 14.300 cm |
Package 2 Weight | 531.000 g |
Unit Type of Package 3 | S03 |
Number of Units in Package 3 | 200 |
Package 3 Height | 30.000 cm |
Package 3 Width | 30.000 cm |
Package 3 Length | 40.000 cm |
Package 3 Weight | 10.955 kg |
Warranty | 12 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
No need of specific recycling operations
Take-back
No
Dimensions
(1) Relays
(2) Protection module
(3) Maintaining clamp
(4) 2 elongated holes Ø 3.5 mm x 6.5 mm / Ø 0.13 in. x 0.25 in.
(5) 2 bus jumpers
Wiring Diagram
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.