

Roll over image to zoom in


SBP3000RMI
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Lead time | Usually in Stock |
---|
Main Input Voltage | 230 V |
---|---|
Product or component type | Bypass kit |
Main Output Voltage | 230 V |
Input Connection Type | IEC 60320 C20 |
Number of rack unit | 2U |
Cable length | 2.5 m |
Number of cables | 1 |
Provided equipment | User manual Rack mounting brackets |
Range of product | Maintenance Bypass Panels |
Colour | Black |
---|---|
Height | 89 mm |
Width | 432 mm |
Depth | 76 mm |
Net weight | 2.09 kg |
Mounting location | Front |
Mounting preference | No preference |
Mounting mode | Rack-mounted |
Network frequency | 50/60 Hz |
---|---|
Permissible voltage | 220…240 V |
Max line current | 16 A |
Input current limits | 16 A |
Load capacity | 3000 VA |
Power factor | 0…1 |
Max current draw | 16 A |
---|---|
Number of power socket outlets | 6 IEC 60320 C13 1 IEC Jumpers 1 IEC 60320 C19 |
Number of power socket outlets | 7 |
Protection type | Circuit breaker |
Power cable length | 1.00 m |
Efficiency | 99 % |
Product certifications | VDE |
---|---|
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % |
Operating altitude | 0...15000 ft |
Ambient air temperature for storage | -15…45 °C |
Storage Relative Humidity | 0…95 % |
Storage altitude | 0…15240 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 15.1 cm |
Package 1 Width | 29.5 cm |
Package 1 Length | 46.3 cm |
Package 1 Weight | 3.91 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
SCIP Number
7a19864b-8bf5-40ac-85e8-7678b0910185
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.