
Roll over image to zoom in

1 videos
SFNMC3FMTEU1P
Range of product | Network Management Cards |
---|---|
Product or component type | Management software |
Software version | V3.0 |
User language | English |
Format | Download |
Type of installation | Self installable |
Range compatibility | Easy UPS On-Line Easy UPS 1 Ph On-line |
Memory capacity | 4 GB |
---|---|
Storage capacity | 4 GB |
Software type | Firmware upgrade |
Software designation | UPS Network Management Cards |
Operating system | Microsoft Windows 10 Microsoft Windows 11 Linux Debian 12 Mac OS 15 (Sequoia) Ubuntu Linux Server 24.04.1 LTS |
Software function | Upgrade device firmware |
Web services | TLS 1.2 |
User interface | Upgrade drive firmware |
Service benefits | Firmware upgrade |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.