Roll over image to zoom in

1 videos
SFNMC3FMTSUCAN
Easy-to-use interface to update your NMC3 with the latest security updates
Access the highest level of security with IEC 62443-4-2 certified firmware
IEC 62443-4-2 certified Smart-UPS Ultra firmware is bundled with the SNS Tool
Secure NMC System (SNS) subscription required
For Smart-UPS Ultra devices with Network Management Card 3 (NMC3)
The Secure NMC System (SNS) Tool provides an easy-to-use interface for remotely updating your Network Management Card 3 (NMC3) firmware. The SNS Tool delivers the highest level of security with IEC 62443-4-2 certified firmware updates, reduces your exposure to attack, and ensures you stay up-to-date. To access the latest NMC firmware via the Secure NMC System Tool, a Secure NMC System (SNS) subscription is required.
Presentation | Software solution for Network Management Card (NMC) firmware upgrades. |
---|---|
Lead time | Download from APC |
Range of product | UPS Network Management Cards |
---|---|
Product or component type | Management software |
Software version | V3.0 |
User language | English |
Format | Download |
Range compatibility | Smart-UPS Modular Ultra |
Memory capacity | 4 GB |
---|---|
Storage capacity | 4 GB |
Software type | Firmware upgrade |
Software designation | UPS Network Management Cards |
Operating system | Microsoft Windows 10 Microsoft Windows 11 Linux Debian 12 Mac OS 15 (Sequoia) Ubuntu Linux Server 24.04.1 LTS |
Software function | Upgrade device firmware |
Service benefits | Firmware upgrade |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.