


4 videos
SFTWES100-DIGI
To be discontinued on:1 Nov 2025
To be end-of-service on:16 Nov 2035
Recommended replacement(s)
Subscription period:
Number of nodes:
Advanced Monitoring. Visibility into critical power, cooling and environmental equipment
Vendor Neutral
Alarming. Notifications via app or email to an individual, a ticketing system or Partner
Remote Asset Management. Mass configurations and firmware update capabilities
Data-Driven Recommendations. Quickly identify failing or vulnerable devices.
EcoStruxure IT Expert helps IT Professionals monitor, manage, and optimize all their critical and distributed power and cooling equipment. IT Expert enables a resilient, secure, and sustainable data center. Gain the visibility and data-driven insights to not just react when something happens but prevent anything from happening and reduce operational costs with our next-generation DCIM software.
Presentation | EcoStruxure IT Expert monitors and protects your critical equipment, providing 24/7 visibility through live data, smart alarming, and data-driven insights on the health of your connected assets directly to your smartphone. EcoStruxure IT Expert synthesizes performance and alarming data into proactive recommendations, and enables secure, wherever-you-go visibility and control. |
---|---|
Lead time | Usually in Stock |
Range of product | EcoStruxure IT Expert |
---|---|
Product or component type | Subscription |
Subscription period | 1 year |
Software type | DCIM software Management software |
Number of nodes | 100 |
Format | Digital key Cloud hosted |
Range compatibility | NMC card Vendor neutral |
Hosting option | Cloud |
Software function | DCIM monitoring and management Alarming Dashboard overview Inventory NMC firmware update Data driven insights Mass configuration Reporting Remote monitoring Management |
User language | English French German Spanish Italian Japanese Korean Portuguese Russian Chinese |
Subscription type | Paid |
System requirements | Access to cloud-based SaaS Windows server Linux server |
---|---|
Web services | Customizable email notifications Alarm notification by e-mail |
User interface | Access to the list of connected products Alarm management Alarms sending by mobile app Alarm management acknowledgment of alarms Alarm notification by e-mail Energy monitoring Security Smartphone app Upgrade drive firmware Web user interface |
Service benefits | 24/7 Support Additional energy savings thanks to event management Available from any user and on any mobile terminal Avoid unnecessary travel to your facilities Connect equipment to SE cloud Connect your systems or assets Cost effective solution for energy management Feature enhancements Firmware and software update Keep key assets up and running Maintenance costs optimisation Manage maintenance of all sites from any location Maximize your efficiency New features Peace of mind Preventive maintenance on assets Quick and easy to set up |
Communication service | API Mobile app |
Function available | Easily configurable Software configurable User privilege configuration |
Service short description | Remote maintenance Self-monitoring View energy and monitor assets View status and alarms Web portal: view asset status and condition Web portal: view your energy consumption Web portal: view your energy consumption and costs Web portal: view your power measurements |
Software designation | EcoStruxure IT Expert Software |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SFTWES100-DIGI is replaced by the following group of products: