

Roll over image to zoom in

SMT3000RM2U
Environmental Data
Total lifecycle Carbon footprint
3557
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Compatible Software
WEXTWAR1YR-SP-04
WEXTWAR3YR-SP-04
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 3kVA line interactive 2U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with NEMA L5-30P input, 6x NEMA 5-15R and 2x NEMA 5-20R outlets. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMT UPS has a 3-year warranty, and the built-in lead-acid battery has a 2-year warranty. It is compatible with a dedicated user-replaceable battery, and the APC replacement battery cartridge helps restore UPS performance to the original specifications.
Presentation | Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices. |
---|---|
Lead time | Usually Ships within 3 Weeks |
Run time for load WMin-max: 270-2700 W | 3min 23s |
---|---|
Max. Capacity Used | |
Product or component type | Uninterruptible power supply (UPS) |
Communication port type | SmartSlot |
---|---|
Mounting mode | Rack-mounted with included kit |
UPS connectivity | Serial port USB port Available expansion slot |
Battery type | Lead-acid internal included |
Run Time | |
---|---|
Efficiency | |
Battery type | Lead-acid battery |
Extended runtime | 0 |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 3 h |
Number of battery replacement quantity | 1 |
Battery life | 3…5 year(s) |
Replacement battery | |
Battery charger power | 188 W rated |
Provided equipment | CD with software Documentation CD Installation guide Rack mounting hardware Rack mounting support rails Smart UPS signalling RS-232 cable USB cable |
---|---|
Number of power module | 0 |
Number of power module filled slots | 0 |
Number of power module free slots | 0 |
Redundant | No |
Number of rack unit | 2U |
---|---|
Cable length | 2.4 m |
Number of cables | 1 |
Colour | Black |
Height | 86 mm |
Width | 480 mm |
Depth | 683 mm |
Net weight | 44.28 kg |
Mounting location | Front |
Mounting preference | Lower |
Mounting mode | Rack-mounted |
Two post mountable | 0 |
USB compatible | Yes |
Main Input Voltage | 120 V AC 1 phase |
---|---|
Input Connection Type | NEMA L5-30P |
Input voltage limits | 75...154 V adjustable 82...144 V |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Main Output Voltage | 120 V AC 1 phase |
---|---|
Rated power in W | 2700 W |
Rated power in VA | 2880 VA |
output connection type | 6 NEMA 5-15R 2 NEMA 5-20R |
Harmonic distortion | Less than 5 % |
Maximum configurable power in VA | 2880 VA |
Maximum configurable power in W | 2700 W |
Transfer time | 4 ms typical : 8 ms maximum |
UPS type | Line interactive |
Wave type | Sine wave |
Output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Product certifications | CSA |
---|---|
Equipment protection policy | Lifetime : $150000 |
Acoustic level | 55 dBA |
---|---|
Heat dissipation | 348 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 0…40 °C |
Ambient air temperature for storage | -15…45 °C |
Storage altitude | 0…15240 m |
Relative humidity | 0…95 % |
Storage Relative Humidity | 0…95 % |
Control panel | Multifunction LCD status and control console |
---|---|
Free slots | 1 |
Control panel | LED status display with on line : on battery : replace battery and overload indicators |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 459 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 25.4 cm |
Package 1 Width | 98 cm |
Package 1 Length | 60 cm |
Package 1 Weight | 51.7 kg |
Warranty | 3 years repair or replace (excluding battery) and 2 years for battery |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
3557
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.