

Roll over image to zoom in


1 videos
SMTL1000RMI2UC
Battery type:
Input voltage:
Maximum configurable power in W:
Environmental Data
Total lifecycle Carbon footprint
538
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Compatible Software
WUPG1PEAA-UG-01
This APC Smart-UPS is designed for IT professionals or network administrators to maintain business uptime and continuity. The 1000VA line interactive 2U short depth rackmount UPS provides pure sine wave power to support critical electronics during power disruptions. It comes with IEC 320 C14 input and 6x IEC 320 C13 outlets. This rackmount UPS is tower convertible with the mounting stabilizing feet (SMTL2USF sold separately). It offers cloud-based remote power monitoring, UPS firmware upgrades, remote diagnostics and proactive email notifications with recommended actions. It has a SmartSlot for optional Network Management Card that enables graceful shutdown of physical servers, virtual machines & HCI Clusters via PowerChute Network Shutdown. The UPS can connect to EcoStruxure IT or third-party centralized management platforms. It provides surge protection against lightning strikes, power sags, brownouts and surges. The SMTL UPS has a 5-year warranty on the UPS and Lithium-ion battery.
Presentation | Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices. |
---|---|
Lead time | Usually in Stock |
Run time for load WMin-max: 80-800 W | 7min 47s |
---|---|
Max. Capacity Used | |
Product or component type | Uninterruptible power supply (UPS) |
Communication port type | SmartConnect Ethernet port SmartSlot |
---|---|
Software package | SmartConnect software for remote power monitoring feature availability varies by terms of use |
Mounting mode | Rack-mounted with included kit |
UPS connectivity | Serial port USB port SmartConnect port |
Battery type | Li-Ion (Lithium-Ion) internal included |
Run Time | |
---|---|
Efficiency | |
Battery type | Li-Ion (Lithium-Ion) |
Battery graph comments | This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several v |
Extended runtime | 0 |
Battery recharge time | 3 h |
Battery design life | 8…10 year(s) |
Battery charger power | 79 W rated |
Provided equipment | Installation guide Rack mounting support rails USB cable |
---|---|
product web sub-family | Cloud-enabled monitoring |
Redundant | No |
Number of rack unit | 2U |
---|---|
Colour | Black with silver front bezel |
Height | 86 mm |
Width | 438 mm |
Depth | 318 mm |
Net weight | 16.3 kg |
Mounting preference | Lower |
Mounting mode | Rack-mounted |
USB compatible | Yes |
Main Input Voltage | 230 V AC 1 phase |
---|---|
Other Input Voltage | 220 V 240 V |
Input Connection Type | IEC 60320 C14 |
Input protection type | Circuit breaker |
Input voltage limits | 151...302 V adjustable 160...280 V |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Main Output Voltage | 230 V AC 1 phase |
---|---|
Other Output Voltage | 220 V 240 V |
Rated power in W | 800 W |
Rated power in VA | 1000 VA |
output connection type | 6 IEC 60320 C13 |
Crest factor | 3 : 1 |
Harmonic distortion | Less than 5 % |
Maximum configurable power in VA | 1000 VA |
Maximum configurable power in W | 800 W |
Transfer time | 6 ms typical : 10 ms maximum |
UPS type | Line interactive |
Wave type | Sine wave |
Output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Product certifications | C-Tick CE EAC RCM UK PSTI |
---|---|
Standards | EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Acoustic level | 41 dBA |
---|---|
Heat dissipation | 70 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 0…40 °C |
Ambient air temperature for storage | -15…45 °C |
Storage altitude | 0…7620 m |
IP degree of protection | IP20 |
Relative humidity | 0…95 % non-condensing |
Storage Relative Humidity | 0…95 % non-condensing |
Alarm | Audible and visible alarms |
---|---|
Control panel | Multifunction LCD status and control console |
Free slots | 1 |
Communication port support | SmartConnect Ethernet port: for cloud monitoring feature availability varies by terms of use |
Alarm | Alarm when on battery : distinctive low battery alarm |
Surge energy rate | 680 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 22.9 cm |
Package 1 Width | 47.2 cm |
Package 1 Length | 58.4 cm |
Package 1 Weight | 18.6 kg |
Warranty | 5 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
538
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
8519b6fb-f7a9-44f8-be44-5dee68362126
REACh Regulation
Use Again
End of life manual availability
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.