

Roll over image to zoom in



SMV2000CAI
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WBEXTWAR1YR-SD-03
WEXTWAR1YR-SD-03
Presentation | Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments. |
---|---|
Lead time | Usually in Stock |
Run time for load WMin-max: 140-1400 W | 4min 19s |
---|---|
Max. Capacity Used | |
Main Input Voltage | 230 V AC 1 phase |
Input voltage | 220 V 240 V |
Main Output Voltage | 230 V AC 1 phase |
Rated power in W | 1400 W |
Rated power in VA | 2000 VA |
Product or component type | Uninterruptible power supply (UPS) |
Input Connection Type | IEC 60320 C14 |
output connection type | 6 IEC 60320 C13 |
Number of cables | 1 |
Battery type | Lead-acid battery |
Provided equipment | Documentation CD User manual USB cable |
Range of product | Easy UPS |
Battery type | Lead-acid internal included |
---|---|
UPS connectivity | Serial port USB port |
Mounting mode | Tower |
Run Time | |
---|---|
Efficiency | |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 4 h |
Battery voltage | 48 V |
Battery charger power | 75 W rated |
Battery life | 3…5 year(s) |
Replacement battery | |
Extended runtime | 0 |
Number of power module free slots | 0 |
---|---|
Number of power module filled slots | 0 |
Redundant | No |
UPS size | WS |
Colour | Black |
---|---|
Height | 240 mm |
Width | 180 mm |
Depth | 455 mm |
Net weight | 23.5 kg |
Mounting preference | No preference |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Network frequency | 45...65 Hz +/- 1 Hz auto-sensing |
---|---|
Input voltage limits | 165...295 V |
Maximum configurable power in W | 1400 W |
---|---|
Output frequency | 50/60 Hz +/- 1 Hz unsynchronised |
Crest factor | 3 : 1 |
UPS type | Line interactive |
Wave type | Sine wave |
Graph display | 1 |
Maximum configurable power in VA | 2000 VA |
Transfer time | 2-6 ms typical : 12 ms maximum |
Product certifications | CE UKCA EAC |
---|---|
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -10…40 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…15000 m |
Acoustic level | 45 dBA |
IP degree of protection | IP20 |
Free slots | 1 |
---|---|
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 125 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 41.05 cm |
Package 1 Width | 32.6 cm |
Package 1 Length | 60.1 cm |
Package 1 Weight | 26.9 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.