






SMX1000
Discontinued on:8 Nov 2023
SMX1000 has not been replaced. Please contact your customer care centre for more information.
Environmental Data
Use Better
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
Yes
WASSEMUPS-3R-SB-00
WSTRTUP-SB-00
Protect servers, switches, networking devices, and point-of-sale equipment with the APC Smart-UPS X 1000VA. APC Smart-UPS provide backup battery power during power outages and continuously safeguard devices from fluctuating power conditions and surges. With premium protection and simplified management, the 1000VA UPS ensures consistent and reliable connectivity at the most critical moments. With 8 outlets and a compatibilityWith external battery packs, this server UPS provides uninterrupted and scalable battery power to connected electronics Connect up to 5 of the SMX48RMBP2 external battery packs to increase the amount of time the UPS can provide battery power to devices (battery packs sold separately) Use the intuitive LCD interface and PowerChute software to configure settings and monitor usage A SmartSlot in the back of the UPS offers the option to add a network management card to remotely manage the UPS over the network (network cards sold separately) The SMX1000 converts from a tower or stand-alone UPS to a rack mount UPS, offering flexibility in various installations This 1000watt ups offers an green mode to ensure you are operating at the highest level of efficiency while it’s smart battery management maximizes performance Automatic Voltage Regulation (AVR) adjusts voltages ensuring reliable power while preserving battery life Predictive battery management provides an estimated date of when battery replacement is recommended Package Includes UPS, CD with software, Documentation CD, Installation guide, Rack mounting brackets, Removable support feet, Smart UPS signaling RS-232 cable, USB cable Not for sale in Colorado, Vermont, and Washington
Presentation | Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices. |
---|---|
Lead time | Usually Ships within 2 Weeks |
Run time for load WMin-max: 80-800 W | 8min 6s |
---|---|
Max. Capacity Used | |
Product or component type | Uninterruptible power supply (UPS) |
Run Time | |
---|---|
Efficiency | |
Battery type | Lead-acid battery |
Extended runtime | 0 |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 3 h |
Number of battery replacement quantity | 1 |
Overcurrent protection | 60 A |
Battery life | 3…5 year(s) |
Replacement battery | |
Battery charger power | 99 W rated |
Provided equipment | CD with software Documentation CD Installation guide Rack mounting brackets Removable support feet Smart UPS signalling RS-232 cable USB cable |
---|---|
Number of power module filled slots | 0 |
Number of power module free slots | 0 |
product web sub-family | Extended run |
Redundant | No |
Number of rack unit | 2U |
---|---|
Cable length | 2.4 m |
Number of cables | 1 |
Colour | Black |
Height | 43.2 cm |
Width | 8.9 cm |
Depth | 49 cm |
Net weight | 22.86 kg |
Mounting preference | Lower |
Mounting mode | Rack-mounted with kit |
Two post mountable | 1 |
USB compatible | Yes |
Main Input Voltage | 120 V |
---|---|
Input Connection Type | NEMA 5-15P |
Maximum input current | 12 A |
Switching current capacity | 15 A |
Input voltage limits | 82...143 V |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Main Output Voltage | 120 V |
---|---|
Rated power in W | 800 W |
Rated power in VA | 1000 VA |
output connection type | 8 NEMA 5-15R |
Harmonic distortion | Less than 5 % |
Maximum configurable power in VA | 1000 VA |
Maximum configurable power in W | 800 W |
UPS type | Line interactive |
Wave type | Sine wave |
Output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Product certifications | cUL listed |
---|---|
Equipment protection policy | Lifetime : $150000 |
Acoustic level | 40 dBA |
---|---|
Heat dissipation | 82 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 0…40 °C |
Ambient air temperature for storage | -15…45 °C |
Storage altitude | 0…15240 m |
Relative humidity | 0…95 % |
Storage Relative Humidity | 0…95 % |
Control panel | Multifunction LCD status and control console |
---|---|
Emergency power off | Yes |
Free slots | 1 |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 600 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 58.9 cm |
Package 1 Width | 62 cm |
Package 1 Length | 24.6 cm |
Package 1 Weight | 27.32 kg |
SCC14 | 00731304268574 |
Warranty | 3 years repair or replace (excluding battery) and 2 years for battery |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Compliant with Exemptions
SCIP Number
B2b22a56-41f2-497e-9ea6-cf093b3b8bd3
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
Yes
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.