

Roll over image to zoom in




SMX48RMBP2U
Environmental Data
Total lifecycle Carbon footprint
163
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WADV1PEAA
WASSEMUPS-3R-SB-00
Easily connect this external battery pack to an existing APC Smart-UPS X to instantly increase the amount of battery runtime to connected devices during a power outage. Please refer to your APC Smart-UPS X manual to confirm compatibility with this external battery back. The battery pack offers easy plug-and-play installation onto an operating APC Smart-UPS, ensuring power availability while runtime capacity is added. Through the APC Smart-UPS’ intelligent battery management and precision charging, the battery pack maintains the UPS system’s performance, reliability, and useful life. The APC battery pack provides scalable runtime to the APC Smart-UPS X, allowing multiple battery packs to be quickly added if the need arises. The battery pack operates equally in tower configuration, standing next to an APC Smart-UPS, or in rack-mount configuration, mounted below the UPS. Package Includes APC SMX48RMBP2U External Battery Pack, installation guide, and rack-mounting brackets.
Lead time | Usually Ships within 2 Weeks |
---|
Main Input Voltage | 48 V DC |
---|---|
Product or component type | External battery pack |
Number of rack unit | 2U |
Battery type | Lead-acid battery |
Provided equipment | Installation guide Rack mounting brackets |
Range of product | Smart-UPS Battery Systems |
Device mounting | Enclosed battery cartridge |
---|---|
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Number of battery replacement quantity | 2 |
Battery voltage | 48 V |
Replacement battery |
Colour | Black |
---|---|
Height | 89 mm |
Width | 432 mm |
Depth | 490 mm |
Net weight | 28.64 kg |
Mounting mode | Rack-mounted |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 25.000 cm |
Package 1 Width | 59.000 cm |
Package 1 Length | 62.000 cm |
Package 1 Weight | 35.426 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 4 |
Package 2 Height | 90.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 153.704 kg |
SCC14 | 731304268611 |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
163
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5ac12844-46eb-471b-94f1-318e06a714a6
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.