

Roll over image to zoom in




SMX48RMBP2US
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WADV1PEAA
WASSEMUPS-3R-SB-00
Lead time | Usually Ships within 2 Weeks |
---|
Main Input Voltage | 48 V DC |
---|---|
Product or component type | External battery pack |
Number of rack unit | 2U |
Battery type | Lead-acid battery |
Range of product | Smart-UPS Battery Systems |
Device mounting | Enclosed battery cartridge |
---|---|
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Number of battery replacement quantity | 2 |
Battery voltage | 48 V |
Replacement battery |
Colour | Black |
---|---|
Height | 89 mm |
Width | 432 mm |
Depth | 490 mm |
Net weight | 28.58 kg |
Mounting mode | Rack-mounted |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24.6 cm |
Package 1 Width | 62 cm |
Package 1 Length | 58.9 cm |
Package 1 Weight | 35.43 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
5ac12844-46eb-471b-94f1-318e06a714a6
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Removable battery
User replaceable
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.