

Roll over image to zoom in

SRT2200UXI-NCLI
Environmental Data
Total lifecycle Carbon footprint
8525
Use Better
Packaging made with recycled cardboard
Yes
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Compatible Software
Presentation | High density, double-conversion on-line power protection with scalable runtime. |
---|---|
Lead time | Usually in Stock |
Run time for load WMin-max: 198-1980 W | — |
---|---|
Max. Capacity Used | |
Main Input Voltage | 230 V AC 1 phase |
Product or component type | Uninterruptible power supply (UPS) |
Main Output Voltage | 230 V 1 phase |
Rated power in W | 1980 W |
Rated power in VA | 2200 VA |
Input Connection Type | BS1363A British IEC 60320 C20 Schuko CEE 7 / EU1-16P |
output connection type | 6 IEC 60320 C13 2 IEC 60320 C19 |
Number of rack unit | 2U |
Cable length | 1.8 m |
Number of cables | 1 |
Provided equipment | CD with software Communication cable Documentation CD Installation guide Removable support feet USB cable Warranty card |
Range of product | Smart-UPS On-Line |
Battery type | Li-Ion (Lithium-Ion) internal |
---|---|
UPS connectivity | Serial port USB port Pre-installed network management card 3 |
Mounting mode | Rack-mounted with included kit |
Run Time | |
---|---|
Battery type | Li-Ion (Lithium-Ion) |
Extended runtime | 1 |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
product web sub-family | High density |
Redundant | No |
UPS type | Double conversion online |
Colour | Black |
---|---|
Height | 432 mm |
Width | 85 mm |
Depth | 508 mm |
Net weight | 22 kg |
Mounting preference | No preference |
Mounting mode | Rack-mounted with kit |
Two post mountable | 0 |
USB compatible | Yes |
Mounting position | Vertical |
Input voltage limits | 50...150 V 40% load 80...150 V |
---|---|
Network frequency | 40...70 Hz auto-sensing |
Bypass type | Built-in bypass |
---|---|
Crest factor | 3 : 1 |
Harmonic distortion | Less than 2 % |
Maximum configurable power in VA | 2200 VA |
Maximum configurable power in W | 1980 W |
Wave type | Sine wave |
Output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Product certifications | CE EAC UK PSTI |
---|---|
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Acoustic level | 50 dBA |
---|---|
Heat dissipation | 317 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 0…40 °C |
Ambient air temperature for storage | -20…50 °C |
Storage altitude | 0…15240 m |
IP degree of protection | IP20 |
Relative humidity | 0…95 % non-condensing |
Storage Relative Humidity | 0…95 % non-condensing |
Emergency power off | Yes |
---|---|
Free slots | 0 |
Preinstalled device | Network management card 3 with environmental monitoring |
Alarm | Audible and visible alarms : prioritized by severity |
Surge energy rate | 432 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 24.6 cm |
Package 1 Width | 74.9 cm |
Package 1 Length | 59.4 cm |
Package 1 Weight | 29.6 kg |
Warranty | 5 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
8525
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
A64c500c-f72a-458b-8faa-8175a94429fe
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
Removable battery
User replaceable
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.