

Roll over image to zoom in



SRV240RLBP-9A
Environmental Data
Total lifecycle Carbon footprint
321
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WBEXTWAR1YR-SE-04
WEXTWAR1YR-SE-04
Lead time | Usually in Stock |
---|
Product or component type | External battery pack |
---|---|
Number of rack unit | 3U |
Battery type | Lead-acid battery |
Provided equipment | User manual Battery cable Rack mounting brackets |
Range of product | Easy UPS On-Line |
Number of battery blocks per string | 20 |
---|---|
Device mounting | Rack mount |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery voltage | 240 V |
Colour | Black |
---|---|
Height | 133 mm |
Width | 438 mm |
Depth | 606 mm |
Net weight | 63 kg |
Mounting mode | Rack-mounted with kit |
USB compatible | No |
Product certifications | CE UKCA EAC EN/IEC 62040-1 |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -15…40 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…15000 m |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 25 cm |
Package 1 Width | 87 cm |
Package 1 Length | 58 cm |
Package 1 Weight | 70 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
321
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
SCIP Number
5ac12844-46eb-471b-94f1-318e06a714a6
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.