

Roll over image to zoom in





SRV3KRILRK
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
Compatible Software
WUPG1PEAA-UG-01
WBEXTWAR1YR-SE-03
Presentation | High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. |
---|---|
Lead time | Usually in Stock |
Run time for load WMin-max: 240-2400 W | 12min 44s |
---|---|
Max. Capacity Used | |
Main Input Voltage | 230 V AC 1 phase |
Product or component type | Uninterruptible power supply (UPS) |
Other Input Voltage | 220 V 240 V |
Output voltage | 230 V AC 1 phase |
Other Output Voltage | 220 V 240 V |
Rated power in W | 2400 W |
Rated power in VA | 3000 VA |
Input Connection Type | IEC 60320 C20 |
Output connection type | 6 IEC 60320 C13 1 IEC 60320 C19 |
Number of rack unit | 4U |
Number of cables | 1 |
Provided equipment | 1 IEC 60320 C19 to Schuko power cable 1 IEC 60320 C13 to C14 power cable 1 USB cable 1 RS-232 configuration cable 2 rack mounting brackets 2 rack mounting support rails 1 external battery pack 1 battery cable |
Range of product | Easy UPS On-Line |
Battery type | Lead-acid external included |
---|---|
UPS connectivity | Serial port USB port Available expansion slot |
Mounting mode | Rack-mounted with included kit |
Run Time | |
---|---|
Efficiency | |
Battery type | Lead-acid battery |
Battery voltage | 72 V |
Extended runtime | 1 |
Number of battery filled slots | 1 |
Number of battery free slots | 0 |
Battery recharge time | 5.5 h |
Battery life | 3…5 year(s) |
Battery charger power | 350 W rated |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
Redundant | No |
Colour | Black (RAL 7010) |
---|---|
Height | 172 mm |
Width | 437 mm |
Depth | 632 mm |
Net weight | 52 kg |
Mounting location | Front |
Mounting preference | Lower |
Mounting mode | Rack-mounted |
USB compatible | Yes |
Mounting position | Horizontal |
Input voltage limits | 110...285 V half load 160...280 V full load |
---|---|
Network frequency | 40...70 Hz auto sensing |
Maximum configurable power in VA | 3000 VA |
---|---|
Maximum configurable power in W | 2400 W |
Output frequency | 50/60 Hz +/- 3 Hz sync to mains |
Harmonic distortion | 3 % |
UPS type | Double conversion online |
Wave type | Sine wave |
Efficiency | 88 % (full load) |
Additional information | Configurable for 220 : 230 or 240 nominal output voltage |
Bypass type | Internal bypass (automatic and manual) |
Crest factor | 3 : 1 |
Product certifications | CE UKCA EAC TISI |
---|---|
Standards | EN/IEC 62040-1:2019/A11:2021 EN/IEC 62040-2:2006/AC:2006 EN/IEC 62040-2:2018 |
Ambient air temperature for operation | 0…40 °C |
---|---|
Relative humidity | 0…95 % non-condensing |
Operating altitude | 0...3000 m |
Ambient air temperature for storage | -20…50 °C |
Storage Relative Humidity | 0…95 % non-condensing |
Storage altitude | 0…15000 m |
Acoustic level | 50 dBA |
Heat dissipation | 910 Btu/h |
IP degree of protection | IP20 |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
---|---|
Control panel | Multifunction LCD status and control console |
Surge energy rate | 600 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 3 |
Package 1 Height | 48 cm |
Package 1 Width | 60 cm |
Package 1 Length | 70 cm |
Package 1 Weight | 66.8 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant with Exemptions
SCIP Number
31346aed-552c-4a16-81d9-e683a383b6da
REACh Regulation
Energy Efficiency Optimized
Energy efficient product
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.