

Roll over image to zoom in

SRVRK1
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Presentation | High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions. |
---|---|
Lead time | Usually in Stock |
Product or component type | Mounting kit |
---|---|
Provided equipment | Mounting hardware User manual |
Range of product | Easy UPS On-Line |
Colour | Grey |
---|---|
Height | 42.6 mm |
Width | 41.4 mm |
Depth | 700 mm |
Net weight | 1.44 kg |
Mounting mode | Rack-mounted |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 6.000 cm |
Package 1 Width | 9.500 cm |
Package 1 Length | 51.000 cm |
Package 1 Weight | 1.666 kg |
Unit Type of Package 2 | P12 |
Number of Units in Package 2 | 32 |
Package 2 Height | 42.000 cm |
Package 2 Width | 80.000 cm |
Package 2 Length | 120.000 cm |
Package 2 Weight | 67.000 kg |
Warranty | 1 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
End of life manual availability
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.