







+ 3
SUA3000RMI2U
Discontinued on:29 Mar 2023
End-of-service on:30 Apr 2023
Recommended replacement(s)
Environmental Data
Use Better
Energy Efficiency Optimized
Energy efficient product
Compatible Software
WADV1PEAA
WUPG1PEAA-UG-01
Lead time | Usually in Stock |
---|
Run Time | |
---|---|
Battery type | Lead-acid battery |
Additional information | Configurable for 220 : 230 or 240 nominal output voltage |
Extended runtime | 0 |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Battery recharge time | 3 h |
Number of battery replacement quantity | 1 |
Battery life | 3…5 year(s) |
Replacement battery | |
Battery charger power | 175 W rated |
Provided equipment | CD with software Rack mounting brackets Smart UPS signalling RS-232 cable User manual USB cable |
---|---|
Number of power module filled slots | 0 |
Number of power module free slots | 0 |
Redundant | No |
Number of rack unit | 2U |
---|---|
Number of cables | 1 |
Colour | Black |
Height | 8.9 cm |
Width | 48.3 cm |
Depth | 66 cm |
Net weight | 43.64 kg |
Mounting location | Front |
Mounting preference | Lower |
Mounting mode | Rack-mounted |
Two post mountable | 0 |
USB compatible | No |
Main Input Voltage | 230 V |
---|---|
Input Connection Type | IEC 320 C20 Schuko CEE 7 / EU1-16P BS1363A British |
Input voltage limits | 151...302 V adjustable 160...286 V |
Network frequency | 50/60 Hz +/- 3 Hz auto-sensing |
Main Output Voltage | 230 V |
---|---|
Rated power in W | 2700 W |
Rated power in VA | 3000 VA |
output connection type | 8 IEC 320 C13 2 IEC Jumpers 1 IEC 320 C19 |
Crest factor | Up to 5 : 1 |
Harmonic distortion | Less than 5 % at full load |
Maximum configurable power in VA | 3000 VA |
Maximum configurable power in W | 2700 W |
Transfer time | 2 ms typical |
UPS type | Line interactive |
Wave type | Sine wave |
Output frequency | 47...53 Hz for 50 Hz nominal sync to mains 57...63 Hz for 60 Hz nominal sync to mains |
Product certifications | C-Tick CE GOST VDE |
---|
Acoustic level | 47 dBA |
---|---|
Heat dissipation | 400 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 0…40 °C |
Ambient air temperature for storage | -15…45 °C |
Storage altitude | 0…15240 m |
Relative humidity | 0…95 % |
Storage Relative Humidity | 0…95 % |
Control panel | LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators |
---|---|
Emergency power off | Yes |
Free slots | 1 |
Alarm | Alarm when on battery : distinctive low battery alarm : configurable delays |
Surge energy rate | 480 J |
---|---|
Noise suppression | Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 25 cm |
Package 1 Width | 98 cm |
Package 1 Length | 60 cm |
Package 1 Weight | 54 kg |
Warranty | 2 years repair or replace, optional on-site warranties available, optional extended warranties available |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Compliant with Exemptions
Energy Efficiency Optimized
Energy efficient product
Use Again
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
SUA3000RMI2U is replaced by: