

Roll over image to zoom in

SURT008
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Presentation | Accessory solutions to tailor the Smart-UPS to meet your specific needs. |
---|---|
Lead time | Usually in Stock |
Product or component type | Cable |
---|---|
Number of cables | 1 |
Provided equipment | Installation guide |
Range of product | Smart-UPS Accessories |
Height | 51 mm |
---|---|
Width | 381 mm |
Depth | 4572 mm |
Net weight | 3.18 kg |
Mounting mode | Not rack-mountable |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 10.8 cm |
Package 1 Width | 47 cm |
Package 1 Length | 59.1 cm |
Package 1 Weight | 4.1 kg |
Warranty | 1 year repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
SCIP Number
488c31fb-3af8-42cf-9558-1362d000a07e
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.