




SURTD5000XLT
Discontinued on:29 Mar 2023
End-of-service on:30 Apr 2023
SURTD5000XLT has not been replaced. Please contact your customer care centre for more information.
Battery type:
Input voltage:
Maximum configurable power in W:
Environmental Data
Use Better
Energy Efficiency Optimized
Energy efficient product
WBEXTWAR1YR-SP-05
WBEXTWAR3YR-SP-05
Lead time | Usually in Stock |
---|
Run time for load WMin-max: 350-3500 W | 6min 19s |
---|---|
Max. Capacity Used | |
Main Input Voltage | 208 V |
Other Input Voltage | 240 V |
Main Output Voltage | 208 V |
Other Output Voltage | 240 V |
Rated power in W | 3500 W |
Rated power in VA | 5000 VA |
Input Connection Type | NEMA L6-30P |
output connection type | 2 NEMA L6-20R 2 NEMA L6-30R |
Number of rack unit | 3U |
Cable length | 3.05 m |
Number of cables | 1 |
Provided equipment | CD with software Smart UPS signalling RS-232 cable User manual Web/SNMP management card |
Run Time | |
---|---|
Efficiency | |
Battery type | Lead-acid battery |
Extended runtime | 1 |
Number of battery filled slots | 2 |
Battery recharge time | 2.5 h |
Number of battery replacement quantity | 1 |
Battery life | 3…5 year(s) |
Battery charger power | 382 W rated |
Number of power module filled slots | 0 |
---|---|
Number of power module free slots | 0 |
Redundant | No |
UPS type | Double conversion online |
Colour | Black |
---|---|
Height | 43.2 cm |
Width | 13 cm |
Depth | 66 cm |
Net weight | 54.55 kg |
Mounting location | Front |
Mounting preference | Lower |
Mounting mode | Not rack-mountable |
Two post mountable | 0 |
USB compatible | No |
Input voltage limits | 160...280 V |
---|---|
Network frequency | 50/60 Hz +/- 5 Hz auto-sensing |
Bypass type | Internal bypass (automatic and manual) |
---|---|
Crest factor | 3 : 1 |
Harmonic distortion | Less than 3 % |
Maximum configurable power in VA | 5000 VA |
Maximum configurable power in W | 3500 W |
Wave type | Sine wave |
Output frequency | 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains |
Additional information | Configurable for 208 or 240 nominal output voltage |
Product certifications | CSA |
---|
Acoustic level | 55 dBA |
---|---|
Heat dissipation | 1150 Btu/h |
Operating altitude | 0...10000 ft |
Ambient air temperature for operation | 0…40 °C |
Ambient air temperature for storage | -15…45 °C |
Storage altitude | 0…15240 m |
IP degree of protection | IP20 |
Relative humidity | 0…95 % non-condensing |
Storage Relative Humidity | 0…95 % non-condensing |
Emergency power off | Yes |
---|---|
Free slots | 0 |
Preinstalled device | Network management card 2 with environmental monitoring |
Alarm | Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
Surge energy rate | 555 J |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 34.7 cm |
Package 1 Width | 98 cm |
Package 1 Length | 60.3 cm |
Package 1 Weight | 63.64 kg |
Warranty | 2 years repair or replace |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Environmental Disclosure
Use Better
Compliant with Exemptions
Energy Efficiency Optimized
Energy efficient product
Use Again
End of life manual availability
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.