
Roll over image to zoom in





+ 6
1 videos
SWDCE1YR-DIGI
Subscription period:
Number of nodes:
Presentation | EcoStruxure IT Data Center Expert monitors and protects your critical equipment, providing 24/7 visibility through live data, smart alarming, and data-driven insights on the health of your connected assets. EcoStruxure IT Data Center Expert synthesizes performance and alarming data into proactive recommendations, and enables secure, wherever-you-go visibility and control. |
---|---|
Lead time | Usually in Stock |
Range of product | EcoStruxure IT Data Center Expert |
---|---|
Product or component type | Subscription |
Format | Digital key |
Software type | DCIM software |
Subscription period | 1 year |
System requirements | Minimum 25 nodes per DCE server |
Subscription type | Paid |
Range compatibility | NMC card Vendor neutral |
User language | English |
Web services | Customizable email notifications Alarm notification by e-mail |
---|---|
Renewal conditions of service | Renewal when new subscription |
Type of installation | Self installable |
Service benefits | Additional energy savings thanks to event management Available from any user and on any mobile terminal Avoid unnecessary travel to your facilities Connect your systems or assets Cost effective solution for energy management Feature enhancements Firmware and software update Keep key assets up and running Maintenance costs optimisation Manage maintenance of all sites from any location Maximize your efficiency New features Peace of mind Quick and easy to set up |
Software designation | EcoStruxure IT Data Center Expert software |
Software function | DCIM monitoring and management Alarming Dashboard overview Inventory NMC firmware update Mass configuration Reporting Remote monitoring Management |
Range compatibility | EcoStruxure IT Data Center Expert |
Hosting option | On-premise |
License size | 1 enterprise license |
User interface | Alarm management Alarms sending by mobile app Alarm management acknowledgment of alarms Alarm notification by e-mail Energy monitoring Security Smartphone app Upgrade drive firmware Web user interface |
Communication service | API |
Function available | Easily configurable Software configurable User privilege configuration |
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.