
Roll over image to zoom in

SXWSC3PSELXB
Environmental Data
Total lifecycle Carbon footprint
1
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
4
Take-back
No
SmartX sensors are a family of living space sensors for use with SmartX IP controllers that use the EcoStruxure Building Operation software user interface. These sensors use an RJ-45 sensor bus that provides communication and power from the SmartX IP controller.
Range | SpaceLogic |
---|---|
Product or component type | Cover |
Product name | SmartX Living Space Sensor |
Device application | HVAC Control |
Product certifications | CE conforming to EN 61000-6-3 RCM EAC ICES-003 |
Display type | Without display |
Flame retardance | UL94-V0 |
IP degree of protection | IP20 |
location | Living space |
Depth | 20 mm |
Height | 115 mm |
Width | 85 mm |
Ambient air temperature for operation | 0…50 °C |
Standards | UL 916 FCC part 15 class B |
Colour | Black |
Sensor type | PIR |
[Us] rated supply voltage | 24 V DC |
Device presentation | Cover plate |
Surface finish | Matt |
Local signalling | 1 red, green and blue LED modulating , function: heating or air-conditioning application |
Material | ABS (acrylonitrile butadiene-styrene) GF10 FR |
---|---|
Function available | Override switches Setpoint adjustment |
Supply | Base |
Connections - terminals | Bus terminal (back) |
Movement detection area | 4 m at 140° (1.35 m mounting) 5 m of radius (wall) at 110° (1.35 m mounting) 6 m at 60° (1.35 m mounting) |
Range compatibility | EcoStruxure Building Operation SmartX Room Purpose Controller programmable controllers EcoStruxure Building Operation SmartX Living Space Sensor base unit |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 13.6 cm |
Package 1 Width | 9.8 cm |
Package 1 Length | 4.8 cm |
Package 1 Weight | 120 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant
SCIP Number
E29cd56a-1ac5-4d02-9266-937a562619e2
REACh Regulation
Use Again
Recyclability potential, in %
4
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.