


APC Symmetra MW 400KW 400V Spare Part Kit Level 4
SY400K400H-SPL4
Specifications
Presentation | This parts kit contains spare parts applicable to the APC product model shown |
---|---|
Lead time | Usually Ships within 4 Weeks |
number of cables | 1 |
---|
Height | 132.08 cm |
---|---|
Width | 101.6 cm |
Depth | 127 cm |
Net weight | 256.82 kg |
Mounting mode | Not rack-mountable |
standards | ISO 14001 ISO 9001 |
---|
Ambient air temperature for operation | 0…40 °C |
---|---|
Operating altitude | 0...3333 ft |
relative humidity | 0…95 % |
Ambient air temperature for storage | -50…40 °C |
Storage altitude | 0.00…15240.00 m |
storage Relative Humidity | 0…95 % |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 157.48 cm |
Package 1 Width | 127.0 cm |
Package 1 Length | 152.4 cm |
Package 1 Weight | 319.778 kg |
Number of Units in Package 3 | 2 |
Warranty | 1 year repair or replace |
---|
Documents
Software and Firmware
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.