
Roll over image to zoom in



+ 4
4 videos
TA10D3S0634TPE
Environmental Data
Total lifecycle Carbon footprint
522
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Recyclability potential, in %
58
Take-back
No
This TA10D3S0634TPE is a low voltage power transfer switch used in industrial and commercial buildings, data centers, healthcare facilities and transportation industry. The rated operational voltage(Ue) is 400VAC@50/60Hz. This change source is AC-33B utilization category. The rated current(Ie) can be loaded 63A(Ie) at 60℃, with 32-100A frame. The front has an inbuilt rotary display module which can be used for local control and setting, controlled by rotary/dip switch. This transfer switch provided 3 contact postion to the front by mechanical and electrical indication. It can be fixed on the Din rail or plate and position it inside of power distribution cabinet. It also has some optional accessories in terms of different application scene. This 3poles version is 306mm(width)x145mm(height)x94.5mm(depth). It is compliance with standard IEC 60947-6-1, and certified by CE/CB/CCC. It is suitable for power transfer of life safety loads like Fire-fighting equipment, Smoke Extract Fans, Sprinkler pumps,emergency lights etc.
Range of product | TransferPacT |
---|---|
Product or component type | Automatic transfer switch |
Device application | Change source of supply |
Poles description | 3P |
Network type | AC |
Network frequency | 50/60 Hz |
Downside connection | Screwed |
Mounting mode | Fixed |
Upside connection | Screwed |
Contact position indicator | Yes |
[Icm] rated short-circuit making capacity | 15 kA switch-disconnector alone 400 V AC at 50 Hz 75 kA with upstream protection circuit breaker 400 V AC at 50 Hz |
Suitability for isolation | Yes |
Transfer switch class | PC |
---|---|
Number of contact position | 3 |
Signal contacts composition | 1 NO + 2 NC 1 NC + 2 NO 2 NO |
Utilization category | AC-33B |
[Ue] rated operational voltage | 400 V AC 50/60 Hz |
Control type | Rotary knob Selector switch |
Operating mode | Automatic Manual |
Mounting support | Plate DIN rail |
Locking options description | Padlock in OFF position |
Rated duty | Uninterrupted |
[Ui] rated insulation voltage | Switch: 800 V Controller: 500 V |
[Uimp] rated impulse withstand voltage | Switch: 6 kV Controller: 6 kV |
[Ie] rated operational current | 63 A |
Mechanical interlocking | With mechanical interlocking |
Mechanical durability | 8000 cycles |
Connection pitch | 18 mm |
[Icw] rated short-time withstand current | 5 kA during 0.1 s |
Height | 147 mm |
Width | 310 mm |
Depth | 94 mm |
Net weight | 3.4 kg |
[Ith] conventional free air thermal current | 63 A at 60 °C |
Standards | IEC 60947-6-1 |
---|---|
Product certifications | CE CB CCC |
IP degree of protection | Front face: IP40 auto mode Inside the enclosure: IP20 manual mode |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Pollution degree | 3 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 14.000 cm |
Package 1 Width | 21.500 cm |
Package 1 Length | 37.000 cm |
Package 1 Weight | 4.072 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
522
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
Recyclability potential, in %
58
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.