
Roll over image to zoom in

4 videos
TA25D3L2504TPE
Environmental Data
Total lifecycle Carbon footprint
1535
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range of product | TransferPacT |
---|---|
Product or component type | Automatic transfer switch |
Device application | Change source of supply |
Poles description | 3P |
Network type | AC |
Network frequency | 50/60 Hz |
Downside connection | Screwed |
Mounting mode | Fixed |
Upside connection | Screwed |
Contact position indicator | Yes |
[Icm] rated short-circuit making capacity | 30 kA switch-disconnector alone 400 V AC at 50 Hz 330 kA with upstream protection circuit breaker 400 V AC at 50 Hz |
Suitability for isolation | Yes |
Transfer switch class | PC |
---|---|
Number of contact position | 3 |
Signal contacts composition | 1 NO + 2 NC 1 NC + 2 NO 2 NO |
Utilization category | AC-33B |
[Ue] rated operational voltage | 400 V AC 50/60 Hz |
Control type | 4 push-buttons |
Operating mode | Automatic Manual |
Display type | LCD screen |
Mounting support | Plate |
Locking options description | Padlock in OFF position Padlock in SI / SII position |
Rated duty | Uninterrupted |
[Ui] rated insulation voltage | Switch: 800 V Controller: 500 V |
[Uimp] rated impulse withstand voltage | Switch: 8 kV Controller: 6 kV |
[Ie] rated operational current | 250 A |
Mechanical interlocking | With mechanical interlocking |
Mechanical durability | 10000 cycles |
Connection pitch | 35 mm |
Local signalling | LED indicator (green) for power ON LED indicator (red) for alarm |
[Icw] rated short-time withstand current | 10 kA during 0.5 s 15 kA during 0.1 s |
Height | 341 mm |
Width | 370 mm |
Depth | 185.8 mm |
Net weight | 13.1 kg |
[Ith] conventional free air thermal current | 250 A at 60 °C |
Standards | IEC 60947-6-1 |
---|---|
Product certifications | CE CB CCC |
IP degree of protection | Front face: IP40 auto mode Inside the enclosure: IP20 manual mode |
Ambient air temperature for operation | -25…70 °C |
Ambient air temperature for storage | -40…85 °C |
Pollution degree | 3 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 73.000 cm |
Package 1 Width | 60.000 cm |
Package 1 Length | 80.000 cm |
Package 1 Weight | 27.999 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
1535
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Compliant with Exemptions
REACh Regulation
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.