
Roll over image to zoom in

TCSECE3M3M5S4
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range of product | Modicon Networking |
---|---|
Accessory / separate part category | Connection accessories |
Accessory / separate part type | Connecting cable |
Product or component type | Pre-assembled Ethernet cable with RJ45 connectors |
Accessory / separate part destination | Ethernet network |
Cable length | 5 m |
Transmission support medium | Twisted shielded pairs cable |
---|---|
Communication network category | 5e |
AWG gauge | AWG 24 |
Electrical connection | 2 connectors, RJ45 straight connector with 8 pin(s) |
Marking | CE |
Cover material | PUR |
IP degree of protection | IP20 |
---|---|
Standards | IEC 11801 class D EN 50173 class D EIA/TIA-568 category CAT 5E |
Flame retardance | Class C2 conforming to IEC 322-1 Class C2 conforming to NF C 32070-1 |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.200 cm |
Package 1 Width | 18.500 cm |
Package 1 Length | 20.000 cm |
Package 1 Weight | 252.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 15 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 4.100 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.