
Roll over image to zoom in

TCSXCN3M4F3S4
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Range of product | Modicon M340 automation platform |
---|---|
Accessory / separate part category | Connection accessory |
Accessory / separate part type | Connecting cable cordset for data communication equipment |
Accessory / separate part destination | Data communication equipment |
Range compatibility | Modicon M340 Twido |
Cable length | 3 m |
Electrical connection | 1 connector RJ45 1 connector SUB-D 9 |
---|---|
Total number of wires | 8 |
Physical interface | RS232 |
Net weight | 0.165 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 2.500 cm |
Package 1 Width | 17.000 cm |
Package 1 Length | 18.000 cm |
Package 1 Weight | 180.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 50 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 9.843 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.