
Roll over image to zoom in

TCSXCNAMUM3P
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This USB cable is used for software configuration of a safety PLC or fieldbus communication module. It is 3m long and has USB A and USB mini B connectors. This USB cable provides a reliable connection to a PC for configuration for a XPS MCM control system.
Range of product | Modicon M258 Modicon M238 Preventa Safety automation Modicon LMC058 Modicon M262 |
---|---|
Accessory / separate part category | Connection accessory |
Accessory / separate part type | Connecting cable terminal port/USB port cordset |
Product or component type | Connecting cable |
Range compatibility | Modicon M258 Preventa XPSMCM Modicon M238 Modicon LMC058 Modicon M262 |
Cable length | 3 m |
Electrical connection | 1 connector mini B USB on the Modicon M238 1 connector USB A on the PC terminal |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 5.000 cm |
Package 1 Length | 15.000 cm |
Package 1 Weight | 99.000 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 80 |
Package 2 Height | 30.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 8.673 kg |
Warranty | 18 months |
---|
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
Use Again
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.