
Roll over image to zoom in

TM3XREC1
Environmental Data
Total lifecycle Carbon footprint
21
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
Compatible Software
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The remote receiver module is physically connected by a bus expansion cable, provides 7 I/O channels. It is remote receiver module with a rated supply voltage of 24V DC, a current consumption of 40mA at 24V DC via bus connector and a maximum power dissipation of 1W. The cable distance between devices is 0.5mm to 5mm extension cable with 2 RJ45 conductor between receiver and transmitter. It is furnished with RJ45 connector for connecting the bus transmitter, removable screw terminal block, 3 terminals for electrical connection. It is an IP20 rated product. Its dimensions are 23.65mm (Width) x 73.3mm (Depth) x 90mm (Height). It weighs 0.075kg. This product is certified by CE, Merchant Navy, GOST, CSA HazLoc, C-Tick. It meets Class I Division 2 Groups A/B/C/D CSA C22.2 No 213, Class I Division 2 Groups A/B/C UL 1604, CSA C22.2 No 142, IEC 61131-2 and UL 508 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Range of product | Modicon TM3 |
---|---|
Product or component type | Remote receiver module |
Range compatibility | Modicon M221 Modicon M251 Modicon M241 Modicon M262 |
[Us] rated supply voltage | 24 V DC by external supply (- 15...20 %) |
Maximum number of I/O expansion module | 7 |
---|---|
Power supply output current | 560 mA 5 V for expansion bus 560 mA 24 V for expansion bus |
Current consumption | 40 mA at 24 V DC via bus connector |
Maximum power dissipation in W | 1 W |
Cable distance between devices | 0.5…5 mm extension cable with 2 RJ45 conductor between receiver and transmitter |
Local signalling | 1 LED (green) for power supply 1 LED (green) for link status |
Electrical connection | RJ45 connector for connecting the bus transmitter removable screw terminal block, 3 terminal(s) for connecting the 24 V DC power supply |
Marking | CE |
Resistance to electrostatic discharge | 8 kV in air conforming to IEC 61000-4-2 6 kV on contact conforming to IEC 61000-4-2 |
Resistance to electromagnetic fields | 10 V/m 80 MHz...1 GHz conforming to IEC 61000-4-3 3 V/m 1.4 GHz...2 GHz conforming to IEC 61000-4-3 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3 |
Resistance to conducted disturbances | 10 V 0.15...80 MHz conforming to IEC 61000-4-6 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Electromagnetic emission | Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to IEC 55011 Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to IEC 55011 |
Mounting support | Top hat type TH35-15 rail conforming to IEC 60715 Top hat type TH35-7.5 rail conforming to IEC 60715 plate or panel with fixing kit |
Height | 90 mm |
Depth | 73.3 mm |
Width | 23.65 mm |
Net weight | 0.075 kg |
Standards | Class I Division 2 Groups A/B/C/D CSA C22.2 No 213 Class I Division 2 Groups A/B/C UL 1604 CSA C22.2 No 142 IEC 61131-2 UL 508 |
---|---|
Product certifications | Merchant Navy GOST C-Tick CSA HazLoc CE UKCA RCM EAC cULus |
Ambient air temperature for operation | -10…55 °C (horizontal installation) -10…50 °C (vertical installation) |
Ambient air temperature for storage | -40…70 °C |
Relative humidity | 5…95 % without condensation |
IP degree of protection | IP20 with protective cover in place |
Pollution degree | 2 |
Operating altitude | 0...2000 m |
Storage altitude | 0…3000 m |
Vibration resistance | 3.5 mm at 5…8.4 Hz on DIN rail 3 gn at 8.4…150 Hz on DIN rail 3.5 mm at 5…8.4 Hz on panel 3 gn at 8.4…150 Hz on panel |
Shock resistance | 15 gn for 11 ms |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7.414 cm |
Package 1 Width | 10.483 cm |
Package 1 Length | 12.587 cm |
Package 1 Weight | 160.0 g |
Unit Type of Package 2 | S03 |
Number of Units in Package 2 | 18 |
Package 2 Height | 30 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 3.631 kg |
Unit Type of Package 3 | P12 |
Number of Units in Package 3 | 144 |
Package 3 Height | 75 cm |
Package 3 Width | 60 cm |
Package 3 Length | 80 cm |
Package 3 Weight | 40 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
21
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
91cf81c4-f22d-428b-a036-2e24fcc66509
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Dimensions
Spacing Requirements
Mounting on a Rail
Vertical Mounting
Incorrect Mounting
Mounting on a Panel Surface
(1) Install a mounting strip
Mounting Hole Layout
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.