
Roll over image to zoom in

TMA262SET8S
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This set of screw terminal blocks is a spare parts for Modicon M262 logic/motion controllers. TMA262SET8S is used for connecting I/O and the power supply of Modicon M262 logic/motion controllers. It contains a 5 screw connector block and an 11 screw connector block. Modicon M262 are logic/motion controllers with embedded cloud connectivity, figuring cybersecurity capabilities, supporting monitoring, analytics and predictive maintenance. It weighs 0.03KG. Modicon M262 logic/motion controllers have applications (food & beverage, packaging, material handling, construction cranes, semiconductor manufacturing) in machinery requiring integrated IIoT connectivity or encrypted communication. This set of screw terminal blocks is compatible with Modicon M262 logic/motion controllers. Modicon M262 logic/motion controllers are the IIoT-ready controllers for performance machines. Modicon M262 logic/motion controllers embed Industrial Internet of Things (IIoT) protocols and encryption to provide direct cloud connectivity & digital services.
Range of product | Modicon M262 |
---|---|
Accessory / separate part category | Connection accessories |
Product or component type | Terminal block kit |
Accessory / separate part type | Screw terminal block |
Range compatibility | Modicon M262 |
---|---|
Product compatibility | Logic controller Motion controller |
Number of connectors | 5 terminal block connector(s) 11 terminal block connector(s) |
Electrical connection | removable screw terminal blockfor connecting supply voltage removable screw terminal blockfor inputs/outputs |
Net weight | 0.03 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.500 cm |
Package 1 Width | 4.500 cm |
Package 1 Length | 5.000 cm |
Package 1 Weight | 31.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 10 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 756.000 g |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Under investigation
REACh Regulation
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.