
Roll over image to zoom in

TMAM2
Environmental Data
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
PANEL MOUNTING KIT for M221 controllers and TM3 modules This accessory allows plate and panel mounting to Modicon M221 and M221 Book logic controllers. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards.
Accessory / separate part category | Mounting and fixing accessories |
---|---|
Product specific application | For plate or panel mounting |
Quantity per set | Set of 10 |
Range compatibility | Modicon M221 Modicon TM3 |
---|---|
Accessory / separate part destination | Modular base controller or extension |
Kit composition | 5 Modicon M221 latch 5 Modicon TM3 latch |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 1.5 cm |
Package 1 Width | 10.0 cm |
Package 1 Length | 14.5 cm |
Package 1 Weight | 400.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 100 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 30.4 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 1600 |
Package 3 Height | 75 cm |
Package 3 Width | 40 cm |
Package 3 Length | 80 cm |
Package 3 Weight | 665 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.