

TMAT2CSET
Environmental Data
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
connector set for M221C - IO This connector set is proposed as a spare part available for Modicon M221 logic controllers. It is used to connect the inputs/outputs of Modicon M221 logic controllers It is composed of 8 removable connectors with screw terminals used to equip a Modicon M221 logic controller. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards.
Accessory / separate part category | Connection accessories |
---|---|
Product or component type | Terminal block |
Accessory / separate part type | Screw terminal block |
Range compatibility | Modicon M221 |
---|---|
Product compatibility | Logic controller |
Accessory / separate part destination | Modicon M221 |
Number of connectors | 8 terminal block connector(s) |
Electrical connection | removable screw terminal block, 8 terminal(s)for inputs/outputs (pitch 5.08 mm) removable screw terminal block, 9 terminal(s)for inputs/outputs (pitch 5.08 mm) removable screw terminal block, 10 terminal(s)for inputs/outputs (pitch 5.08 mm) removable screw terminal block, 12 terminal(s)for inputs/outputs (pitch 5.08 mm) removable screw terminal block, 13 terminal(s)for inputs/outputs (pitch 5.08 mm) |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.000 cm |
Package 1 Width | 7.500 cm |
Package 1 Length | 10.000 cm |
Package 1 Weight | 133.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 50 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 7.255 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
C7f21d05-6c92-42e3-989d-d3708bb63262
REACh Regulation
PVC free
Yes
Use Again
Take-back
No
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.