
Roll over image to zoom in

TMC2AQ2V
Environmental Data
Total lifecycle Carbon footprint
20
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This analogue output cartridge provides 2 outputs with 12bit output resolution. The analogue output voltage ranges from 0V to 10V. This product requires minimal installation and offers tremendous versatility. The maximum twisted shielded pairs cable distance between devices is <30m for input. There is no insulation between analogue output and internal logic. It is furnished with screw terminal for electrical connection with pitch 3.81mm adjustment for outputs. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This cartridge is compatible with Modicon M221C PLC. Achieve benchmark performance while increasing profitability with the Modicon M221 through intuitive machine programming with SoMachine Basic, ready-to-use applications and function blocks
Range of product | Modicon M221 |
---|---|
Product or component type | Analogue output cartridge |
Product compatibility | Modicon M221C |
Analogue output number | 2 |
---|---|
Analogue output type | Voltage: 0...10 V |
Analogue output resolution | 12 bits |
LSB value | 2.44 mV 0...10 V voltage |
load type | Resistive |
Load impedance ohmic | >= 2 kOhm |
Conversion time | 20 ms |
Stabilisation time | 40 ms |
Absolute accuracy error | +/- 1 % of full scale +/- 0.3 % of full scale at 25 °C |
Temperature drift | +/- 0.02 %FS/°C |
Repeat accuracy | +/- 0.4 %FS |
Non-linearity | +/- 0.01 %FS |
Cross talk | <= 1 LSB |
Type of cable | Twisted shielded pairs cable |
Electrical connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for outputs |
Maximum cable distance between devices | Twisted shielded pairs cable: <30 m for output |
Insulation | Non-insulated between analogue output and internal logic |
Height | 41 mm |
Depth | 15 mm |
Width | 35 mm |
Net weight | 0.015 kg |
Immunity to microbreaks | 10 ms |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.5 cm |
Package 1 Width | 7.0 cm |
Package 1 Length | 4.6 cm |
Package 1 Weight | 20.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 75 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 3.356 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 1200 |
Package 3 Height | 75 cm |
Package 3 Width | 60 cm |
Package 3 Length | 80 cm |
Package 3 Weight | 75 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
20
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.