
Roll over image to zoom in

TMC2CONV01
Environmental Data
Total lifecycle Carbon footprint
6
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
cartridge M221 - conveying 1 serial line - I/O extension This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This application cartridge is an option for Modicon M221C logic controller. It provides a serial link port for conveying application. The non isolated serial link type is Modbus master - slave. This product requires minimal installation and offers tremendous versatility. The serial line can be configured with Modbus RTU, Modbus ASCII or ASCII protocols. There is no insulation between lines and internal logic. It is equipped with non removable screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. This cartridge is compatible with Modicon M221C PLC.
Range of product | Modicon M221 |
---|---|
Product or component type | Serial line cartridge |
Product compatibility | Modicon M221C |
Product specific application | Conveying applications |
Integrated connection type | Non isolated serial link - screw terminal block for RS232 Non isolated serial link - screw terminal block for RS485 |
---|---|
Transmission rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15 m for RS485 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3 m for RS232 |
Communication port protocol | Non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network |
Insulation | Non-insulated between lines and internal logic |
Height | 41 mm |
Depth | 15 mm |
Width | 35 mm |
Net weight | 0.015 kg |
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.5 cm |
Package 1 Width | 4.6 cm |
Package 1 Length | 7.0 cm |
Package 1 Weight | 20.0 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 75 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 3.68 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 2400 |
Package 3 Height | 75 cm |
Package 3 Width | 40 cm |
Package 3 Length | 80 cm |
Package 3 Weight | 57 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
6
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.