
Roll over image to zoom in

TMC2HOIS01
Environmental Data
Total lifecycle Carbon footprint
5
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
cartridge M221 - hoisting 2 analog input - I/O extension This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This application cartridge is an option for Modicon M221C logic controller. It provides 2 dedicated analog inputs for controlling a load cell in hoisting application. The analog input types are current 0 to 20 mA, 4 to 20 mA and voltage 0 to 10 v. This product requires minimal installation and offers tremendous versatility. The serial line can be configured with Modbus RTU, Modbus ASCII or ASCII protocols. There is no insulation between analog input and internal logic. It is equipped with non removable screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. This cartridge is compatible with Modicon M221C PLC.
Range of product | Modicon M221 |
---|---|
Product or component type | Analogue input cartridge |
Product specific application | Hoisting applications |
Product compatibility | Modicon M221C |
Analogue input number | 2 |
Analogue input type | current 4...20 mA current 0...20 mA voltage 0...10 V |
---|---|
Analogue input resolution | 12 bits |
LSB value | 2.44 mV 0...10 Vvoltage 4.88 µA 0...20 mAcurrent 3.91 µA 4...20 mAcurrent |
Conversion time | 20 ms |
Sampling duration | 10 ms |
Absolute accuracy error | +/- 0.1 % of full scale at 25 °C +/- 1 % of full scale |
Temperature drift | +/- 0.02 %FS/°C |
Repeat accuracy | +/- 0.5 %FS |
Non-linearity | +/- 0.01 %FS |
Cross talk | <= 1 LSB |
Type of cable | Twisted shielded pairs cable |
Electrical connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
Maximum cable distance between devices | Twisted shielded pairs cable: <30 m for input |
Insulation | Non-insulated between analogue input and internal logic |
Height | 41 mm |
Depth | 15 mm |
Width | 35 mm |
Net weight | 0.015 kg |
Permissible continuous overload | 13 V, analogue input type: voltage 40 mA, analogue input type: current |
Input impedance | <= 250 Ohm current >= 1 MOhm voltage |
Immunity to microbreaks | 10 ms |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.500 cm |
Package 1 Width | 4.800 cm |
Package 1 Length | 7.000 cm |
Package 1 Weight | 37.000 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 75 |
Package 2 Height | 15.000 cm |
Package 2 Width | 30.000 cm |
Package 2 Length | 40.000 cm |
Package 2 Weight | 3.295 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
5
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.