
Roll over image to zoom in

TMC2PACK01
Environmental Data
Total lifecycle Carbon footprint
6
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
cartridge M221 - packaging 2 analog inputs - I/O extension This product is part of the Modicon M221 range, an offer of programmable logic controllers for hardwired architectures. This application cartridge is an option for Modicon M221C logic controller. It provides 2 dedicated analog inputs for controlling the temperature on a packaging machine. The analog input types are current 0 to 20 mA, 4 to 20 mA and voltage 0 to 10 v. This product requires minimal installation and offers tremendous versatility. The input cable type is twisted shielded pairs cable. The electrical connection is 3x 1.5mm², on 2 screw terminal blocks with pitch 3.81mm adjustment for inputs. The max. cable distance between devices is lower than 30m for input. There is no insulation between analog input and internal logic. It is equipped with non removable screw terminal for electrical connection. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.015kg. This product is certified by CE, IACS E10, CSA, RCM, LR, ABS, DNV-GL, EAC and CULus. It meets EN/IEC 61010-2-201, EN/IEC 61131-2 and EN/IEC 60664-1 standards. This cartridge is compatible with Modicon M221C PLC.
Range of product | Modicon M221 |
---|---|
Product or component type | Analogue input cartridge |
Product specific application | Packaging |
Product compatibility | Modicon M221C |
Analogue input number | 2 |
Analogue input type | current 4...20 mA current 0...20 mA voltage 0...10 V |
---|---|
Analogue input resolution | 12 bits |
LSB value | 2.44 mV 0...10 Vvoltage 4.88 µA 0...20 mAcurrent 3.91 µA 4...20 mAcurrent |
Conversion time | 20 ms |
Sampling duration | 10 ms |
Absolute accuracy error | +/- 0.1 % of full scale at 25 °C +/- 1 % of full scale |
Temperature drift | +/- 0.02 %FS/°C |
Repeat accuracy | +/- 0.5 %FS |
Non-linearity | +/- 0.01 %FS |
Cross talk | <= 1 LSB |
Type of cable | Twisted shielded pairs cable |
Electrical connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
Maximum cable distance between devices | Twisted shielded pairs cable: <30 m for input |
Insulation | Non-insulated between analogue input and internal logic |
Height | 41 mm |
Depth | 15 mm |
Width | 35 mm |
Net weight | 0.015 kg |
Permissible continuous overload | 13 V, analogue input type: voltage 40 mA, analogue input type: current |
Input impedance | <= 250 Ohm current >= 1 MOhm voltage |
Immunity to microbreaks | 10 ms |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 3.56 cm |
Package 1 Width | 4.83 cm |
Package 1 Length | 6.86 cm |
Package 1 Weight | 40 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 75 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 3.305 kg |
Unit Type of Package 3 | P06 |
Number of Units in Package 3 | 2400 |
Package 3 Height | 75 cm |
Package 3 Width | 40 cm |
Package 3 Length | 80 cm |
Package 3 Weight | 75 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
6
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
No
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.