
Roll over image to zoom in

TMC4AI2
Environmental Data
Total lifecycle Carbon footprint
34
Use Better
Packaging made with recycled cardboard
Yes
Use Again
Take-back
No
This product is part of the Modicon M241 range, an offer of logic controllers for performance demanding applications. This analogue input cartridge is for logic controllers. It provides 2 analogue current inputs with 16bit resolution. The maximum twisted shielded pairs cable distance between devices is <30m for input. There is an insulation between input and internal logic at 500V DC and no insulation between inputs. It is furnished with spring terminal for electrical connection. Its dimensions are 34mm (Width) x 21mm (Depth) x 50mm (Height). It weighs 0.055kg. This analogue input cartridge is compatible with Modicon M241C PLC. Achieve benchmark performance while increasing profitability with the Modicon M241 through intuitive machine programming with EcoStruxure Machine Expert, ready-to-use applications and function blocks.
Range of product | Modicon M241 |
---|---|
Product or component type | Analogue input cartridge |
Product compatibility | Modicon M241C |
Analogue input number | 2 |
Analogue input type | current 4...20 mA current 0...20 mA voltage 0...10 V |
---|---|
Analogue input resolution | 12 bits |
LSB value | 1 mVvoltage 2 µAcurrent |
Sampling duration | 10 ms |
Absolute accuracy error | +/- 0.2 % of full scale at 25 °C |
Temperature drift | +/- 0.006 %FS/°C |
Repeat accuracy | +/- 0.2 %FS |
Non-linearity | +/- 0.05 %FS |
Cross talk | 80 dB |
Type of cable | Twisted shielded pairs cable |
Electrical connection | 1 x 1.5 mm² 1 spring terminal block with pitch 3.5 mm adjustment for inputs and supply |
Maximum cable distance between devices | Twisted shielded pairs cable: <30 m for input |
Insulation | Between input and internal logic at 500 V DC Non-insulated between inputs |
Supply voltage limits | 20.4…28.8 V |
Local signalling | 1 LED (green) for PWR |
Height | 50 mm |
Depth | 21 mm |
Width | 34 mm |
Net weight | 0.055 kg |
Permissible continuous overload | 40 mA, analogue input type: current 30 V, analogue input type: voltage |
Input impedance | <= 250 Ohm current >= 1 MOhm voltage |
Immunity to microbreaks | 10 ms |
---|
Unit Type of Package 1 | PCE |
---|---|
Number of Units in Package 1 | 1 |
Package 1 Height | 7 cm |
Package 1 Width | 3.5 cm |
Package 1 Length | 3 cm |
Package 1 Weight | 74 g |
Unit Type of Package 2 | S02 |
Number of Units in Package 2 | 27 |
Package 2 Height | 15 cm |
Package 2 Width | 30 cm |
Package 2 Length | 40 cm |
Package 2 Weight | 2.24 kg |
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.
Total lifecycle Carbon footprint
34
Environmental Disclosure
Use Better
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
D8dbab46-37ab-4503-807f-893da69cb5e6
REACh Regulation
PVC free
Yes
Use Again
End of life manual availability
Take-back
No
WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Items usually bought together
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.